![](https://cdn2.webdamdb.com/1280_YPt19HByAto0.jpg?1604981659)
Closed Loop Single Zone DLM photosensor w/extended tube
LMLS-400-L
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMLS-400 is a closed loop photosensor that measures the ambient light level in order to automatically switch or dim one zone of lighting. It is part of a Digital Lighting Management (DLM) system and sends light level signals to control loads connected to DLM on/off or dimming room controllers. The LMLS-400 has a photodiode with an extended range of 1-1,553.
Depth
2.25 in
- 1 in
- 2.25 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Daylight responsive on/off, bi-level, tri-level or dimming control for one lighting zone
- Extended tube model accommodates thicker ceiling materials
- 100 degree spatial response for optimal detection of ambient light level
- Automatic calibration and configuration; optional hold off setting to maximize energy savings
- Photodiode corrected to match the photopic response of the human eye
- Can be calibrated in any daylight condition
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182932153 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.1 in | ||
Product Weight US | 0.1 lb | ||
Product Volume US | 36.1 cu in | ||
Product Depth US | 1.5 in | ||
Product Height US | 4.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Daylight |
Resources
CAD Drawings
90-631 - LMLS-400 Single Zone Closed Loop Digital Photosensor
pdf
90-631 - LMLS-400 Single Zone Closed Loop Digital Photosensor
dwg
90-631 - LMLS-400 Single Zone Closed Loop Digital Photosensor
dxf
90-631 - LMLS-400 Single Zone Closed Loop Digital Photosensor
png
90-921 - Classroom w/Daylighting
png
90-921 - Classroom w/Daylighting CAD Drawing
dwg
90-952 - Large Office w/Daylighting
pdf
90-952 - Large Office w/Daylighting
dxf
90-952 - Large Office w/Daylighting
png
90-952 - Large Office w/Daylighting
dwg
Single Zone Switching and Dimming Closed Loop Digital Photosensor CAD
dxf
View More
Supporting Document
Product Environmental Profile
Installation Instructions
Instruction Sheet
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1