![](https://cdn2.webdamdb.com/1280_cVonpHRHbkD8.jpg?1604981696)
Open Loop Multiple Zone DLM photosensor w/extended tube
LMLS-500-L
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMLS-500 is an open loop, multi-zone photosensor that measures the daylight contribution in order to automatically switch or dim up to three zones of lighting. It is part of a Digital Lighting Management (DLM) system and sends light level signals to control loads connected to DLM on/off or dimming room controllers.
Depth
2.25 in
- 1 in
- 2.25 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Digital Lighting Management components plug together on a free-topology Cat 5e DLM local network
- Test mode override of programmed time delay allows easy verification of selected settings
- Load status verification allows confirmation and testing of controlled load
- Infrared (IR) transceiver for wireless configuration and control
- Compatible with DLM wall switches for manual override, if desired
- LED status indicators
- Mounting options for toplit or sidelit applications
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182932160 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.5 in | ||
Product Weight US | 0.1 lb | ||
Product Volume US | 36.1 cu in | ||
Product Depth US | 1.5 in | ||
Product Height US | 4.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Daylight |
Resources
Product Environmental Profile
Installation Instructions
White Papers & Tech Bulletins
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this come in black or could it be painted?
It can be painted, but do not get any paint on the lens.
Date published: 2023-12-06
Bazaarvoice SAP Hybris Integration Version 2.8.1