
Wattstopper PLUS Relay Panel Enclosure - 24 Relays
EN-RPA24R120-347V
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The EN-RPA0R120-347V is an addressable lighting control panel that allows each relay to be individually controlled and configured to best meet the needs of the facility. Energy management strategies such as smart time scheduling, occupancy control, and daylight harvesting can be deployed through the use of the Relay Panel. Each relay can be addressed as an individual zone or as part of a larger zone and is controlled through Polaris software.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Maximum of 24 relays per Relay Panel. Multiple Relay Panels can be connected together to accommodate requirements above 24 relays
- Easily wiring and connection with GreenBus
- Meets UL916 (Energy Management Equipment) and Emergency rated Relay Panel meets UL924 (Emergency Lighting Equipment)
- Each Relay Panel is individually addressable, controlled as a zone, or as part of a larger zone, and is managed by Polaris Software.
Specifications
General Info
Color | Black | ||
Type | Relay Panel | ||
Application Sector | Commercial, Residential | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Installation Location | Wall | ||
Warranty Type | 5-Year | ||
UPC Number | 840356700267 |
Dimensions
Product Depth US | 4.0 in | ||
Product Height US | 18.25 in | ||
Product Width US | 19.25 in | ||
Product Weight US | 23.6 kg |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
Current Draw | 1.6 A | ||
Number of Connections | 2 | ||
Connector Type | GreenBus, Terminal Block | ||
Compatibility | Wattstopper PLUS, Wattstopper PLUS Wireless | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Screw Holes | ||
Timer Type | Programmable | ||
Number of Relays | 24 | ||
Operating Temperature Max | 140 °F | ||
Security Method | Key |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1