DLM Room Controller, 1 Relay, KO, 0-10V, 10A, USA
LMRC-111-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMRC-110 series room controllers include one or two relay(s) to switch a total of 10 amps, a high-efficiency switching power supply and dual 0-10 volt outputs per relay for control of dimmable loads including compatible LED drivers or electronic ballasts. They are the foundation of a Digital Lighting Management (DLM) system, and allow integration of occupancy sensors, daylighting controls and switches for energy-efficient control.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Push n’ Learn™ functionality for personalization without the need for tools or a PC
- Digital Lighting Management components plug together on a free-topology Cat 5e DLM local network eliminating wiring errors
- On/Off/Dim local override button for each load
- LED indicates status of each load
- 0-10V signal opens on loss of LMRC power
- 2 RJ45 ports; molded cable tie ring for strain relief
- Zero-crossing circuitry for each relay for reliability and increased product life
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182939565 | ||
Country Of Origin | United States | ||
Product Series | LMRC | ||
Installation Location | Ceiling | ||
Application Sector | Commercial | ||
Standard | UL 924, UL 60730, UL 2043, cUL, FCC part 15, PEP, RoHS 2011/65/EC, ISO 14025:2010, ISO 14001, BAA, TAA | ||
Warranty Type | 5-Year | ||
Type | Room Controller |
Dimensions
Product Width US | 3.9 in | ||
Product Weight US | 0.6 lb | ||
Product Volume US | 44.6 cu in | ||
Product Depth US | 2.0 in | ||
Product Height US | 4.4 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Operating Temperature Min | 32 °F | ||
Output Voltage | 24 VDC | ||
Number of Connections | 4 | ||
Dimming Compatibility | 0-10 V | ||
Operating Temperature Max | 131 °F | ||
Topology | Free Topology | ||
Number of Relays | 1 | ||
Connector Type | RJ45, Terminal Block | ||
Input Voltage | 120/277 VAC | ||
Line Frequency | 50 Hz, 60 Hz | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | 1/2 in Knockout, 4 in Deep J-Box | ||
Current Draw | 10 A | ||
Operating Temperature | 0°-55°C, 32°-131°F | ||
Operating Humidity | 5-95% RH (Non-Condensing) |
Resources
Installation Instructions
Brochure
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How do you switch from manual on / auto off to auto on/ auto off?
Manual/auto on settings are programmed at the sensor. You can use the LMCT-100-2 to make adjustments or you can make the adjustments on the sensor.
Please reach out to our tech. support team for further assistance troubleshooting this issue.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-04-20
To switch from vacancy mode to occupancy mode, and/or change the timeout settings, do you have to use the commissioning tool?
Motion sensor settings are programmed at the sensor. You can use the LMCT-100-2 to make adjustments or you can make the adjustments on the sensor.
Date published: 2022-06-09
Bazaarvoice SAP Hybris Integration Version 2.8.1