DLM Single Relay Room Controller, On/Off, 120-277V, USA
LMRC-102-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMRC-100 Series Digital Room Controllers include one or two relay(s) for on/off control of a total of 20 amps, and a highefficiency switching power supply. They are the foundation of a Wattstopper Digital Lighting Management (DLM) system, and allow integration of occupancy sensors, daylighting sensors and switches for energy-efficient lighting control.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Plenum-rated controllers with line voltage relay(s) and switching power supply
- Components of Digital Lighting Management integrated control systems
- Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
- Plug n’ Go automatic configuration for maximum energy efficiency
- Support energy saving manual-on and bi-level lighting control strategies
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182930944 | ||
Country Of Origin | United States | ||
Product Series | LMRC | ||
Installation Location | Ceiling | ||
Application Sector | Commercial | ||
Standard | UL 2043, cUL, FCC part 15, PEP, ISO 14025:2010, ISO 14001, RoHS 2011/65/EC, BAA, TAA | ||
Warranty Type | 5-Year | ||
Type | Room Controller |
Dimensions
Product Width US | 4.4 in | ||
Product Weight US | 0.62 lb | ||
Product Volume US | 44.6 cu in | ||
Product Depth US | 1.9 in | ||
Product Height US | 3.9 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Operating Temperature Min | 32 °F | ||
Output Voltage | 24 VDC | ||
Number of Connections | 3 | ||
Operating Temperature Max | 104 °F | ||
Topology | Free Topology | ||
Number of Relays | 1 | ||
Connector Type | RJ45 | ||
Input Voltage | 120/230/240/277 VAC | ||
Line Frequency | 50 Hz, 60 Hz | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | 1/2 in Knockout, 4 in J-Box | ||
Current Draw | 20 A | ||
Operating Temperature | 0°-40°C, 32°-104°F | ||
Operating Humidity | 5-95% RH (Non-Condensing) |
Resources
Installation Instructions
CAD Drawings
90-111 - LMRC-101 One Relay Wiring Diagram
dxf
90-111 - LMRC-101 One Relay Wiring Diagram
png
90-111 - LMRC-101 One Relay Wiring Diagram
pdf
90-111 - LMRC-101 One Relay Wiring Diagram
dwg
90-114 - LMRC-100 Series Dimension and Mounting
dxf
90-114 - LMRC-100 Series Dimension and Mounting
pdf
90-114 - LMRC-100 Series Dimension and Mounting
dwg
90-114 - LMRC-100 Series Dimension and Mounting
png
90-121 - LMRC-102 Two Relay Wiring Diagram
dwg
90-121 - LMRC-102 Two Relay Wiring Diagram
dxf
90-121 - LMRC-102 Two Relay Wiring Diagram
png
90-121 - LMRC-102 Two Relay Wiring Diagram
pdf
90-151 - LMRC-101 and LMRC-102 Three Relay Wiring Diagram
dwg
90-151 - LMRC-101 and LMRC-102 Three Relay Wiring Diagram
dxf
90-151 - LMRC-101 and LMRC-102 Three Relay Wiring Diagram
png
90-151 - LMRC-101 and LMRC-102 Three Relay Wiring Diagram
pdf
90-191 - Room Controller with Emergency Bypass
pdf
90-191 - Room Controller with Emergency Bypass
dwg
90-191 - Room Controller with Emergency Bypass
dxf
90-191 - Room Controller with Emergency Bypass
png
90-321 - LMSW-101 Dimension and Mounting
png
90-321 - LMSW-101 Dimension and Mounting
pdf
90-321 - LMSW-101 Dimension and Mounting
dwg
90-321 - LMSW-101 Dimension and Mounting
dxf
90-322 - LMSW-102 Dimension and Mounting
png
90-322 - LMSW-102 Dimension and Mounting
dxf
90-322 - LMSW-102 Dimension and Mounting
dwg
90-323 - LMSW-103 Dimension and Mounting
dwg
90-323 - LMSW-103 Dimension and Mounting
png
90-323 - LMSW-103 Dimension and Mounting
dxf
90-324 - LMSW-104 Dimension and Mounting
dxf
90-324 - LMSW-104 Dimension and Mounting
png
90-324 - LMSW-104 Dimension and Mounting
dwg
90-325 - LMSW-105 Dimension and Mounting
dwg
90-325 - LMSW-105 Dimension and Mounting
pdf
90-325 - LMSW-105 Dimension and Mounting
dxf
90-325 - LMSW-105 Dimension and Mounting
png
90-328 - LMSW-108 Dimension and Mounting
png
90-328 - LMSW-108 Dimension and Mounting
pdf
90-328 - LMSW-108 Dimension and Mounting
dxf
90-328 - LMSW-108 Dimension and Mounting
dwg
90-612 - LMLS-105 On/Off Photosensor with LMRC-101 Room Controller
pdf
90-612 - LMLS-105 On/Off Photosensor with LMRC-101 Room Controller
png
90-612 - LMLS-105 On/Off Photosensor with LMRC-101 Room Controller
dwg
90-612 - LMLS-105 On/Off Photosensor with LMRC-101 Room Controller
dxf
90-613 - LMLS-105 On/Off Photosensor with LMRC-102 Room Controller
pdf
90-613 - LMLS-105 On/Off Photosensor with LMRC-102 Room Controller
dxf
90-613 - LMLS-105 On/Off Photosensor with LMRC-102 Room Controller
dwg
90-613 - LMLS-105 On/Off Photosensor with LMRC-102 Room Controller
png
90-622 - LMLS-305 Dimming Photosensor with LMRC-101 Room Controller
pdf
90-622 - LMLS-305 Dimming Photosensor with LMRC-101 Room Controller
dwg
90-622 - LMLS-305 Dimming Photosensor with LMRC-101 Room Controller
png
90-622 - LMLS-305 Dimming Photosensor with LMRC-101 Room Controller
dxf
90-623 - LMLS-305 Dimming Photosensor with LMRC-102 Room Controller
pdf
90-623 - LMLS-305 Dimming Photosensor with LMRC-102 Room Controller
dwg
90-623 - LMLS-305 Dimming Photosensor with LMRC-102 Room Controller
png
90-623 - LMLS-305 Dimming Photosensor with LMRC-102 Room Controller
dxf
90-931 - Restroom w/o Switch and Fan Control
pdf
90-931 - Restroom w/o Switch and Fan Control
dwg
90-931 - Restroom w/o Switch and Fan Control
dxf
90-931 - Restroom w/o Switch and Fan Control
png
90-932 - Restroom w/ Switch and Fan Control
pdf
90-932 - Restroom w/ Switch and Fan Control
dwg
90-932 - Restroom w/ Switch and Fan Control
dxf
90-932 - Restroom w/ Switch and Fan Control
png
90-952 - Large Office w/Daylighting
pdf
90-952 - Large Office w/Daylighting
dxf
90-952 - Large Office w/Daylighting
png
90-952 - Large Office w/Daylighting
dwg
View More
Brochure
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can this controller be put in a manual mode to over ride the motion sensor?
Hi Roy,
The sensor can be overridden directly at the sensor itself. Pressing the "Feature" button until you see "T-Delay" then using the down button to drop the time delay down past 1 minute, you will see "Over". Leave it there and the sensor will be completely overridden until you set it back.
If you would like for someone to walk you through the process, please call 1-800-879-8585 Options 1.
Date published: 2021-08-10
Bazaarvoice SAP Hybris Integration Version 2.8.1