Half Controlled 15-amp Receptacle, White
WRC-15-1-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wireless Receptacle Control products facilitate Auto-On/AutoOff occupancy-based control of plug loads without the need to wire receptacles to power packs. A WRC transmitter works with WRC RF-enabled relay-controlled receptacles.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated to white option
- 15A Duplex receptacle, half controlled
- Duplex receptacles with a choice of one or two controlled outlets
- Labeling meets NEMA requirements for controlled receptacles
- LED indicator communicates status during binding
- The product meets the materials restrictions of RoHS
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182938711 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.7 in | ||
Product Weight US | 3.6 oz | ||
Product Volume US | 11.0 cu in | ||
Product Depth US | 1.54 in | ||
Product Height US | 4.2 in |
Technical Information
Amperage | 15 A |
Resources
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1