![](https://cdn2.webdamdb.com/1280_Qa6y46AoFG361k8W.jpg?1693237855)
![](https://cdn2.webdamdb.com/1280_6QlRmzbsyTp01coK.jpg?1693237885)
![](https://cdn2.webdamdb.com/1280_YRPCb3crc191cUz7.jpg?1693237908)
4 Inch In-Wall Touchpanel Keypad w/control processor
RTI-KX4
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The RTI-KX4 is a 4" LCD capacitive touchscreen that allows for simple control of complex spaces ideal for office spaces, educational facilities, and health care spaces where mutliple zones of control exist. The professional, predefined screen options provide whole room, lighting, shading, and/or scene control from a single control station. By connecting to the DLM Serial Data Interface (LMDI-100), the RTI-KX4 can control the connected DLM room, as buttons may be configured to command any of the LMDI-100’s supported actions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple screen display options for control of scenes, lights, and/or DLM shades.
- Control multiple lighting scenes for multi-purpose spaces
- Simple, single button control of the entire space at entry with the room button
- Supports up to 5 scenes, 5 light groups, and 1 shade group
- Elegant graphical interface provides a premium control experience
- Five physical buttons provide optional, quick access to common actions
- Proximity and light sensors automatically wake the screen as a user approaches and adjusts the screen's brightness
- Customizable text allows for space-specific labeling
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 810064991158 | ||
Warranty Type | 3-Year |
Dimensions
Product Width US | 5.2 in | ||
Product Depth US | 1.62 in | ||
Product Height US | 4.35 in |
Technical Information
Compatibility | RJ-45 connections for RS-232 wiring and POE | ||
Operating Temperature | 32°-122°F | ||
Connection Type | Wired | ||
Environmental Conditions | 5 to 95% (relative humidity, non-condensing) |
Resources
Cutsheet
CAD Drawings
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are there rear views of the device, are the inputs market? will there be an installation guide
Hi,
Legrand recommends that these touch panels be installed by a trained technician only. Please reach out to your local rep for more info on that process.
Date published: 2024-02-01
Is the RTI-KX4 / LMDI-100 combo able to do profile control in a DLM room equipped with an LMIN-104 in Partition mode?
LMIN Partition control is not an option on the RTI-KX4 at this time.
Date published: 2024-01-26
When will support for multiple pages of scenes and load control be available? The predecessor had the ability to individually control all the loads, and set scenes.
A time frame for when that feature will be active has not been released at this time.
Date published: 2024-01-19
Bazaarvoice SAP Hybris Integration Version 2.8.1