![Front of 5 button Digital Scene Switch, 5-button w/IR in white with no plate cover](https://cdn2.webdamdb.com/1280_AWskBo19he66.jpg?1604981692)
Digital Scene Switch, 5-button w/IR, Grey
LMSW-105-G
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMSW-105 Digital Scene Switch is a low voltage device that sets and recalls preset lighting scenes and raises and lowers lighting levels. It is part of a Digital Lighting Management (DLM) system and controls loads connected to DLM room controllers by accessing four of the 16 scenes available in a DLM local network.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low voltage switch for control of four preset scenes and raise/lower control of scenes or loads
- Component of Digital Lighting Management integrated control system
- Plugs to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
- Plug n’ Go automatic configuration and Push n’ Learn for personalization
- Customizable buttons with LED status indicators
- Active Dim feature enables temporary adjustment of any selected load
Specifications
General Info
Product Line | Wattstopper | ||
Color | Gray | ||
UPC Number | 754182929313 | ||
Country Of Origin | China | ||
Number of Switches | 5 |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 20.3 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Number of Buttons | 5 | ||
Amperage | 5 mA | ||
Indoor/Outdoor | Indoor |
Resources
Installation Instructions
Product Environmental Profile
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What does each button do? We want to set the room to bright for a learning event.
The LMSW-105 is customizable so it depends on how your switch was programmed. If the programming was not changed, and the switch is at factory settings, it is a scene switch. The long button is a dimmer that will take the assigned light from 0-100%. Scene 1 (button 1) is 100%, scene 2 (button 2) is 75%, scene 3 (button 3) is 50% and scene 4 (button 4) is 25%. If it is not operating this way, you will need to contact the person who programmed your site for assistance.
Date published: 2024-06-13
CAN THE LMSW-105 OPERATE MULTIPLE TYPES OF FIXTURES IN THE SAME ROOM. WITH DIFFERENT LEVELS OF BRIGHTNESS? FOR EXAMPLE A LINEAR LIGHT AT FULL BRIGHTNESS AND THEN A DOWNLING AT 50%?
Yes, you can program a LMSW-105 to control loads separately. Please see the DLM System guide or contact Technical Support for assistance with programming the switch to accommodate your needs.
Date published: 2024-01-19
LMSW 150 Dimm switch doesn't work as intended, one scene is selected and one load on it, and pressing (holding up) the dimm switch doesn't respond
The LMSW-105 is a Scene switch. The solution to your problem may be as simple as reviewing the load bindings for the switch. Please review the instructions for proper settings, and please contact our Technical Support group at 800-879-8585 if you are still having a problem with it.
Date published: 2024-01-18
Where is the full operational details? I only have the quick start guide.
The LMSW-105 is a part of the Wattstopper Digital Lighting Management System. It has to be connected to other DLM devices to work properly. The manual for the switch can be found on the website. You may also want to look at the information for the LMCT-100-2 Commissioning tool for further programming information.
Date published: 2023-12-13
How does Legrand recommend cleaning these switches to comply with CDC recommended cleaning of High Touch Surfaces? Is there a recommended cleaner or method which can ensure the surface is sanitary without damaging the electronics?
Do not apply cleaning solvent directly onto unit. Apply
cleaning solvent onto a cloth, then wipe the unit to clean it.
Date published: 2023-12-07
Hello, May I know the maximum wattage allowed on this dimmer?. That is, if I have an LED light fixture which is 24W (wattage of the light), how many number of maximum lights can I install on this dimmer?. Please and kindly advise.
The LMSW-105 communicates with a Room Controller (e.g., LMRC-211, LMRC-212, etc.) which actually powers the load. The LMRC-200 series Room Controllers are rated for 16A for LED loads.
Date published: 2023-09-22
PlugNGo adjusted light level to desired brightness &/hold scene button for 5 seconds. Returned to default levels,
This question will need further information. Please contact Wattstopper Technical Support @ 800-879-8585 for troubleshooting assistance.
Date published: 2022-04-13
I have this light switch in my classroom and the motion sensor does not pick up our movement well enough, so the lights regularly turn off. How do I adjust the switch so that the lights either always stay on or so I have longer intervals of lights on?
The adjustment would not be made at the switch, the adjustment would be made at the sensor. Please contact Technical Support @ 800-879-8585 for instructions on making sensitivity and time adjustments.
Date published: 2023-12-07
Bazaarvoice SAP Hybris Integration Version 2.8.1