Digital Scene Switch, 5-button w/IR, White, USA
LMSW-105-W-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMSW-105 Digital Scene Switch is a low voltage device that sets and recalls preset lighting scenes and raises and lowers lighting levels. It is part of a Digital Lighting Management (DLM) system and controls loads connected to DLM room controllers by accessing four of the 16 scenes available in a DLM local network.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low voltage switch for control of four preset scenes and raise/lower control of scenes or loads
- Component of Digital Lighting Management integrated control system
- Plugs to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
- Plug n’ Go automatic configuration and Push n’ Learn for personalization
- Customizable buttons with LED status indicators
- Active Dim feature enables temporary adjustment of any selected load
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182927753 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 20.3 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 4.1 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Amperage | 5 mA |
Resources
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
CAN I CONNECT A LMSW-105 SCENE TO A LMRC-213 ROOM CONTROLLER AND USE THE SCENE BUTTONS TO CONTROL THE LOADS? IE: SCENE BUTTON 1 CONTROLS LOAD ONE SCENE BUTTON 2 CONTROLS LOAD TWO SCENE BUTTON THREE CONTROLS LOAD THREE AND SCENE BUTTON CONTROLS ALL LOADS.
Hi,
Out of the box, no, scene buttons will not control separate loads. When you install a scene switch to the controller it auto binds all the loads to the switch and the scene buttons are set to 100, 75, 50, and 25% dimming values. Advanced programming can be achieved using our LMCS desktop software and USB dongle to assign loads to the scene buttons then it will work as described. This programming should be done by a Legrand FASP.
Please reach out to our tech. support team for further assistance if required.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-03-01
Bazaarvoice SAP Hybris Integration Version 2.8.1