![Front of 4 Digital Switch, 1-button w/inf rared, in white with no plate cover](https://cdn2.webdamdb.com/1280_oC752Q6o61.jpg?1604981698)
Digital Switch, 1-button w/infrared, Red
LMSW-101-R
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations. They are part of a Digital Lighting Management (DLM) system and can control any load(s) connected to DLM room controllers.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low voltage pushbutton switches for control of multiple loads
- Components of Digital Lighting Management integrated control system
- Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
- Customizable buttons with LED status indicators
- IR transceiver for wireless configuration and remote control
- Plug n’ Go automatic configuration and Push n’ Learn for personalization
Specifications
General Info
Product Line | Wattstopper | ||
Color | Red | ||
UPC Number | 754182933099 | ||
Country Of Origin | China | ||
Number of Switches | 1 |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 20.3 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Number of Buttons | 1 | ||
Amperage | 5 mA | ||
Indoor/Outdoor | Indoor |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does Wattstopper intend to update the aesthetic of these switches? They have the same look as they did when DLM was released in 2009. Your competitor had their first gen of products out a shorter duration and came out with a modern aesthetic...
As far as I know as of this moment we have not been informed if or when the aesthetic will be changed on Wattstopper DLM products.
Date published: 2022-06-06
Bazaarvoice SAP Hybris Integration Version 2.8.1