DLM Dimming Wall Switch, 1 paddle, w/IR, Red
LMDM-101-R
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMDM-101 Digital Dimming Wall Switch is a low voltage device for dimming control of one or more lighting loads. It is part of a Digital Lighting Management (DLM) system and can dim load(s) connected to DLM dimming room controllers and switch load(s) connected to DLM on/off room controllers.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low voltage switch for control of dimmable loads
- Plugs to other components using Cat 5e cable and RJ45 connectors eliminating wiring errors
- LED bar graph indicates relative light level of controlled load
- Active Dim feature enables temporary adjustment of any selected load
- IR transceiver for wireless configuration and remote control
Specifications
General Info
Product Line | Wattstopper | ||
Color | Red | ||
UPC Number | 754182933150 | ||
Country Of Origin | China | ||
Number of Switches | 1 |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 11.8 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Number of Buttons | 1 | ||
Amperage | 5 mA | ||
Indoor/Outdoor | Indoor |
Resources
Supporting Document
Product Environmental Profile
CAD Drawings
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have (2) of these switches in grey i want to change them to White. Is there a kit that i can change the faceplates out for white?
Hi Liza,
We do sell a color change kit, the part number is LMDM-KIT-101-W
Date published: 2024-05-09
my lights go on and off way too much, is there a way to adjust the sensitivity?
The product you selected does not control sensitivity. If you have a motion sensor connected to your system the sensitivity can be adjusted there
Date published: 2024-01-26
Can the trim be adjusted? Lights are slim panel leds and are still pretty bright at the current lowest setting.
High and low trim can adjusted via load configuration programming in the DLM system.
Date published: 2024-01-22
I need tamper resistant covers for this. Is there a part # available that works for this..?
You may be able to locate a tamper resistant cover for this wattstopper device at Home Depot but we do not sale any.
Date published: 2023-07-17
Can 2 dimmer switches be used for control of same light
Yes, you can use 2 dimmer switches on the same load and they will work like a 3-way switch.
Date published: 2023-03-27
Is the infrared functionality passive or active?
This switch infrared functionality is more toward passive because the Infrared is only used for programming the switch and no other function.
Date published: 2022-02-17
I need a ELV dimmer .Is the below compatible. LMRC-221 room controller STPERW101 phase dimmer LMDM-101 dimmer switch
Yes, the items you have listed ae compatible with ELV Dimming.
Date published: 2023-08-25
Bazaarvoice SAP Hybris Integration Version 2.8.1