text.skipToContent text.skipToNavigation

DLM Wireless 5-Button Wall Switch, Lt. Almond

LMSW-605-LA Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels. It is part of the wireless Digital Lighting Management (DLM) system and controls loads connected to DLM room controllers by recalling any four of the 16 scenes available in a DLM local network. It can function as a part of a completely wireless room pairing with a wireless room controller (LMRC-611MCC) or used in a hybrid wired & wireless room to control loads connected to a traditional wired room controllers when used in conjunction with a wireless bridge (LMBC-650).

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wireless Digital 5-Button Scene Switch
  • The LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels. It is part of the wireless Digital Lighting Management (DLM) system and controls loads connected to DLM room controllers by recalling any four of the 16 scenes available in a DLM local network. It can function as a part of a completely wireless room pairing with a wireless room controller (LMRC-611MCC).
  • Built-in IPv6 Wireless and Bluetooth antennas provide robust signal strength and reliable communication
  • Uses IPv6 wireless to establish network communication with DLM wireless devices
  • Paddle with LED status indicator allows raise/lower control of scenes or loads
  • Quick and easy wireless installation – no Cat 5e connection needed
  • Ground wire allows you to install next to a line voltage device. This wire is only needed when placed next to a line voltage device in the same box. Grounding cables are otherwise not needed if in a purely low voltage application.
  • Low voltage switches for control of four customizable scenes

Specifications

General Info
Product Line Wattstopper
Color Light Almond
UPC Number 754182944262
Country Of Origin China
Features Wireless
Number of Switches 5
Dimensions
Product Width US 1.8 in
Product Weight US 0.2 lb
Product Volume US 19.845 cu in
Product Depth US 1.6 in
Product Height US 4.2 in
Technical Information
Number of Buttons 5
Amperage 1.5 A
Indoor/Outdoor Indoor
Wattage 4.5 W
Voltage 3.0 V

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do you change the battery? I don't see instructions for that in the Quick Start Guide. I want to propose this system to a client, but I am certain they will want to see that the battery is replaceable, and that it is not too hard to do.

Asked by: Paul B
The cover on the rear of the switch comes off for battery replacement. The battery has up to a 10 year life expectancy and uses a CR123A 3v, 1500nAh battery. The battery life LED will flash when it needs to be replaced.
Answered by: Tier 1 Tech Support
Date published: 2023-09-05
  • y_2024, m_7, d_18, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMSW-605-LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT