![Front of DLM Wireless Pre-Eng Wall Switch, ON/OFF w/Arrows in ivory with plate cover](https://cdn2.webdamdb.com/1280_cakEO06GC5U9.jpg?1604982285)
![Front of DLM Wireless Pre-Eng Wall Switch, ON/OFF w/Arrows in light almond front plate](https://cdn2.webdamdb.com/1280_MMxYq98b7A33.jpg?1604982286)
![Front of DLM Wireless Pre-Eng Wall Switch, ON/OFF w/Arrows in white with plate cover](https://cdn2.webdamdb.com/1280_UWUdWc7uHvY8.jpg?1604982354)
![Set of 5 DLM Wireless Pre-Eng Wall Switch, ON/OFF w/Arrows](https://cdn2.webdamdb.com/1280_h613oeyse71.jpg?1604982341)
PARTITION SWITCH 4 BUTTON ENGRAVED - WALL 2 - BLACK
LMPS-104-B-ENG2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMPS-104 Digital Partition Switch enables quick manual coordination of lighting controls in flexible spaces with up to four movable walls. It is part of a Digital Lighting Management (DLM) system, and can reconfigure connected switches and occupancy sensors. The LMPS-104 may also be used as a status indicator when an LMIO-102 Digital Partition Interface is used for automatic coordination of controls.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Digital Partition Switch
- The LMPS-104 Digital Partition Switch enables quick manual coordination of lighting controls in flexible spaces with up to four movable walls. It is part of a Digital Lighting Management (DLM) system, and can reconfigure connected switches and occupancy sensors. The LMPS-104 may also be used as a status indicator when an LMIO-102 Digital Partition Interface is used for automatic coordination of controls.
- Reconfigures lighting controls for logical operation when movable walls are opened and closed
- Each button represents one wall- LED indicates status
- Recalls 16 configurations for spaces with up to 5 partitioned areas and 4 movable walls
- Infrared (IR) transceiver for wireless configuration and control
- Sleek single gang device fits decorator wall plates
- Five color options and custom engraving options- standard buttons may be replaced in the field
Specifications
General Info
Product Line | Wattstopper | ||
Color | Black | ||
UPC Number | 754182946372 | ||
Country Of Origin | China | ||
Features | Pre-Engraved | ||
Number of Switches | 4 | ||
Application Sector | Commercial | ||
Standard | UL | ||
Type | Combination |
Dimensions
Product Width US | 1.76 in | ||
Product Weight US | 2.96 oz | ||
Product Volume US | 11.98 cu in | ||
Product Depth US | 1.64 in | ||
Product Height US | 4.15 in |
Technical Information
Number of Buttons | 4 | ||
Amperage | 5 mA | ||
Indoor/Outdoor | Indoor |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1