text.skipToContent text.skipToNavigation

PARTITION SWITCH 4 BUTTON ENGRAVED - WALL 3 - LT ALM

LMPS-104-LA-ENG3 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMPS-104 Digital Partition Switch enables quick manual coordination of lighting controls in flexible spaces with up to four movable walls. It is part of a Digital Lighting Management (DLM) system, and can reconfigure connected switches and occupancy sensors. The LMPS-104 may also be used as a status indicator when an LMIO-102 Digital Partition Interface is used for automatic coordination of controls.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Digital Partition Switch
  • The LMPS-104 Digital Partition Switch enables quick manual coordination of lighting controls in flexible spaces with up to four movable walls. It is part of a Digital Lighting Management (DLM) system, and can reconfigure connected switches and occupancy sensors. The LMPS-104 may also be used as a status indicator when an LMIO-102 Digital Partition Interface is used for automatic coordination of controls.
  • Reconfigures lighting controls for logical operation when movable walls are opened and closed
  • Each button represents one wall- LED indicates status
  • Recalls 16 configurations for spaces with up to 5 partitioned areas and 4 movable walls
  • Infrared (IR) transceiver for wireless configuration and control
  • Sleek single gang device fits decorator wall plates
  • Five color options and custom engraving options- standard buttons may be replaced in the field

Specifications

General Info
Product Line Wattstopper
Color Light Almond
UPC Number 754182947089
Country Of Origin China
Features Pre-Engraved
Number of Switches 4
Application Sector Commercial
Standard UL
Type Combination
Dimensions
Product Width US 1.76 in
Product Weight US 2.96 oz
Product Volume US 11.98 cu in
Product Depth US 1.64 in
Product Height US 4.15 in
Technical Information
Number of Buttons 4
Amperage 5 mA
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;