Power Pack 120, 277, 347VAC 20A Auxiliary Pack
S120/277/347E-P
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
WattStopper B347D-P Power Packs provide 24VDC operating voltage to all WattStopper 24VDC occupancy sensors and daylighting controllers. Auxiliary Relay Packs are similar to power packs, but only have an isolated relay and no transformer power supply.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | B230E-P, B347D-P, BZ-150, BZ-50 | ||
UPC Number | 754182506040 | ||
Country Of Origin | China |
Dimensions
Product Width US | 2.93 in | ||
Product Weight US | 2.73 oz | ||
Product Volume US | 10.25 cu in | ||
Product Depth US | 1.612 in | ||
Product Height US | 2.17 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Amperage | 20 A |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I use this power pack with the LVSW-102-W? I want to use this switch to turn lights off/on. No occupancy sensor needed. If so, could you send me a wiring diagram. If not the correct power pack could you recommend one to use with this switch. Thank You
Hi,
We recommend using the BZ-50 power pack for a LVSW-102 switch. Wiring diagrams and cut sheets are available within each product page under resources.
Date published: 2023-03-07
would the S120/277/347E-P relay pack be the correct relay pack for use in combination with a power pack (say: Wattstopper BZ-150) to switch a 208V (2P, line-to-line) lighting load controlled by an occupancy sensor? or is a 2P power pack available?
The S120/277/347E-P relay pack can be used in combination with other power packs as well as the BZ150 but the power consumption is either 120/277 or 347 and if you are trying to switch to 208 volts this will require a contactor.
Date published: 2022-06-06
Bazaarvoice SAP Hybris Integration Version 2.8.1