Power Pack, 120-277V, 50/60Hz, 24VDC, 225mA, USA
BZ-50-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The BZ-50 Universal Voltage Power Pack provides 24 VDC operating voltage to Wattstopper’s low-voltage occupancy sensors. This device is constructed with environmentally friendly materials and is RoHS-compliant.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182925865 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 2.8 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 28.1 cu in | ||
Product Depth US | 1.7 in | ||
Product Height US | 2.2 in |
Technical Information
Amperage | 20 A | ||
Voltage | 120/277 V | ||
Connection Type | Wired |
Resources
White Papers & Tech Bulletins
Specifications
Installation Instructions
Case Studies
CAD Drawings
BZ-50 Universal Voltage Power Pack
pdf
BZ-50 Universal Voltage Power Pack
dwg
BZ-50 Universal Voltage Power Pack Multiple Power Sensor
pdf
BZ-50 Universal Voltage Power Pack Multiple Power Sensor
dwg
BZ-50 Universal Voltage Power Pack Multiple Power Sensor & Power Packs
dwg
BZ-50 Universal Voltage Power Pack Multiple Power Sensor & Power Packs
pdf
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can this be used to replace the Amprobe r-115S, low voltage house lighting?
Yes, the BZ-50 will work with either 120v or 277v. It contains a single relay that is controlled via low voltage wires.
Date published: 2021-09-15
Bazaarvoice SAP Hybris Integration Version 2.8.1