![angled image of Power Pack, 120-277V, 50/60Hz 24VDC, 225mA, w/Auto/ Man](https://cdn2.webdamdb.com/1280_crsEpsgMPsA9.jpg?1604981696)
Power Pack, 120-347V, 50/60Hz 24VDC, 225mA, w/Auto/ Man
BZ-250-347
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The BZ-250 power pack switches lighting or plug loads On and Off in response to low voltage control inputs, and provides up to 225mA at 24VDC to power Wattstopper occupancy sensors. It enables Manual-On sequences of operation, as well as HoldOn, Hold-Off and load shed applications when used with lighting control panels or building automation systems. This device is constructed with environmentally friendly materials and is RoHS-compliant.
Voltage
347 VAC
- 120/277 VAC
- 347 VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High-efficiency, plenum-rated switching power supply
- Hold-On and Hold-Off inputs
- Mechanically held latching relay with selectable power loss operation: On, Off, or last state
- Load On/Off button to verify wiring
- Auto-On or Manual-On operation for code compliance
- Zero crossing and for reliability and increased product life
- Low voltage over current protection
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182938056 | ||
Country Of Origin | China |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 0.4 lb | ||
Product Volume US | 42.0 cu in | ||
Product Depth US | 1.4 in | ||
Product Height US | 3.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Resources
Installation Instructions
CAD Drawings
BZ-250 Power Pack Bi-Level Control with Manual On
dwg
BZ-250 Power Pack Bi-Level Control with Manual On
pdf
BZ-250 Power Pack Sensor with Manual On
dwg
BZ-250 Power Pack and Sensor with Manual On
pdf
BZ-250 Power Pack and Sensor(s)
pdf
BZ-250 Power Pack and Sensor(s) Hold On or Off
dwg
BZ-250 Power Pack and Sensor(s) Hold On or Off
pdf
BZ-250 Power Pack with Sensor(s)
dwg
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Which direction is auto on it does not state on power pack This is for the bz-250
Hello Brain,
Please see below,
BZ-250 Actuator switch:
Auto ON mode - UP
Manual ON mode - DOWN
Date published: 2024-05-08
How many ceiling sensors (Wattstopper CI305) can be controlled by one BZ-250 Power Pack?
Hi Henry,
The BZ-series power packs can supply power to a total of 8 CI-300/305 sensors
Date published: 2023-07-10
Can I use a switch model LMRC -101 with a power pack BZ 250?
The LMRC-101 is a single relay switched room controller that is a member of the Digital Lighting Management product line. It requires Cat5 cables to connect its devices to it. The BZ-250 is switched relay that has low voltage wires for connecting low voltage devices using traditional wiring. What is the application that is asking for both to be used together?
Date published: 2021-09-15
Bazaarvoice SAP Hybris Integration Version 2.8.1