![close up of the Power Pack, 120 VAC, 8A N/O, 5 A N/C, 100 mA](https://cdn2.webdamdb.com/1280_gOZW4Rse1ec84IHW.jpg?1651177172)
Power Pack, 120 VAC, 8A N/O, 5 A N/C, 100 mA
A120C-P
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
WattStopper has several power packs and power supplies that fill the needs of a variety of special applications. These products help to make lighting control installations more cost efficient and flexible.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182520015 | ||
Country Of Origin | China | ||
Application Sector | Commercial |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 0.5 lb | ||
Product Volume US | 12.5 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 2.6 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Amperage | 8 A | ||
Voltage | 120.0 V | ||
Connection Type | Wired |
Resources
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1