Power Pack, 277 VAC, 6A N/O, 3A N/C, 100 mA
A277C-P
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
WattStopper has several power packs and power supplies that fill the needs of a variety of special applications. These products help to make lighting control installations more cost efficient and flexible.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182521012 | ||
Country Of Origin | China | ||
Application Sector | Commercial |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 0.5 lb | ||
Product Volume US | 12.5 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 2.6 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Output Voltage | 24 V | ||
Amperage | 6 A | ||
Input Voltage | 277 V | ||
Connection Type | Wired |
Resources
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the DT305 Compatible with DW311 switch? And if so where can I find the wiring diagram. I do have BZ50
This configuration is not recommended. It is recommended that you make a choice (wall sensors or ceiling sensors) dependent on the room size and configuration.
Date published: 2024-06-13
Is there any repalcement WS power pack I can use besides this part number? I carry the BZ150 and the BZ100 in my storehsoue. Can I use those power packs to repalce this model number?
Yes, the BZ-150 is the current version of that product.
Date published: 2024-03-27
Bazaarvoice SAP Hybris Integration Version 2.8.1