text.skipToContent text.skipToNavigation
Smart lighting switch from legrand - works with alexa
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Color
Color

The color of the product itself

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Wire Size
Wire Size

It is the Normal Size of the Conductors for Building Wire

Number of Switches
Number of Switches

Number of electrical switches

Works With
Works With

Need to ensure your choice works with your device, system, or software? Select your needs using this filter to confirm compatibility.

Country of Origin
Switch Type
Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Bulb Compatibility
Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Smart Lighting

As the world leader in electrical switches and outlets, Legrand smart lighting solutions fit every lifestyle, application or product. With advanced capabilities including voice and app control, scheduling, and compatibility with leading smart products, Legrand smart lighting solutions deliver the safety, comfort, and convenience your family requires.

1 Products available