LC8 Lighting control panel, includes LCPS 120/277y
LC8-120/277
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LC8 panel provides zone-based control of up to eight channels, or zones, of interior and exterior lighting. Zones respond to control signals from the system clock, or an accessory photocell, to automatically turn lighting on and off. The LC8 panel uses interchangeable relay modules, available separately, that can be selected to suit project needs. Relay options include the LCSP-2 dual single-pole module and LCDP1 double-pole module.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182931804 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 12.4 in | ||
Product Weight US | 8.6 lb | ||
Product Volume US | 517.8 cu in | ||
Product Depth US | 2.9 in | ||
Product Height US | 14.4 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Number of Ports | 16 | ||
Power Supply | 120 - 24VAC | ||
Gauge | 14 | ||
Connection Type | Wired |
Resources
Installation Instructions
Supporting Document
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What are the RS232 terminal for, can you control the relays with RS232?
Hi Chris,
No, the panel cannot be controlled by RS232.
Date published: 2023-08-09
I'm looking for a sales rep to purchase (1) LC8-120/277 panel. Please send contact information.
A local rep in Oklahoma City would be Hossley Lighting & Power Solutions
800-343-5139.
Date published: 2023-07-17
Is this capable of interfacing with bac-net IP or other network connection?
Hello,
The LC8 panel is not network compatible, including interfacing via BACnet. In addition, Wattstopper does make a BACnet ready panel, it is model LMCP
Date published: 2023-07-10
how do I access a simple one-line diagram that shows the connected switches, sensors to the LC8 panel?
With the LC8 panel you must use 2 inputs in order to accomplish this.
One input will be for the switch and the second for the sensor.
Bind the load to both inputs in order for your sensor to turn off when the sensor times out.
Please reach out to our tech. support team for further assistance with this question or wiring diagram.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2024-07-08
Bazaarvoice SAP Hybris Integration Version 2.8.1