![Front photo of Emergency Lighting Control Unit for KO Mounting with wiring](https://cdn2.webdamdb.com/1280_wPNXVNMGBkJ5.jpg?1604981755)
Emergency Lighting Control Unit for KO Mounting, USA
ELCU-200-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper’s ELCU-200 Emergency Lighting Control Unit is a self-contained device that allows any standard lighting control device to control emergency lighting in conjunction with normal lighting in any area within a building.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guarantees emergency lighting remains ON or is turned on when power to the control device is lost
- ““Watchdog”” feature allows emergency loads to be controlled in tandem with normal power loads
- Integrated push-to-test button
- Interfaces with fire alarm panel or security system
- UL listed for use in emergency circuits
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182928132 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 2.2 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 26.1 cu in | ||
Product Depth US | 1.9 in | ||
Product Height US | 3.0 in |
Resources
CAD Drawings
Installation Instructions
Customer CAD PDF
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1