![Front of 0-10V PIR Wall Switch Occupancy Sensor black with plate cover](https://cdn2.webdamdb.com/1280_g3Hz3uQOES51.jpg?1604981756)
![Front of 0-10V PIR Wall Switch Occupancy Sensor black](https://cdn2.webdamdb.com/1280_EcwNwyMwRxi6.jpg?1604982289)
0-10V PIR Wall Switch Occupancy Sensor, 120/277V, Black
PW-311-B
Wattstopper
0-10V PIR Wall Switch Occupancy Sensor, 120/277V is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PW-311 passive infrared (PIR) dimming wall switch sensor can turn lights OFF and ON based on occupancy and allow the user to increase or decrease the lighting level. It works with 0-10 VDC dimming drivers and ballasts to control lighting loads including LEDs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Vandal resistant lens combines precise coverage with durability
- Presentation mode may be deactivated to allow Auto-ON operation after 15 second time delay
- Optional Smart Light Level adapts ambient light hold off threshold to meet user needs
- Selectable walk-through mode turns lights off three minutes after the room is initially occupied if no motion is detected after the first 30 seconds
- Test mode allows quick and easy verification of coverage
- Selectable audible and/or visual alerts for impending shutoff
- LED indicates occupancy detection
Specifications
General Info
Product Line | Wattstopper | ||
Color | Black | ||
UPC Number | 754182939022 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.3304 lb | ||
Product Volume US | 13.3 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Response Frequency | 50/60 Hz | ||
Sensor Type | Occupancy | ||
Number of Buttons | 3 | ||
Amperage | 4.3 A | ||
Wattage | 1200 W | ||
Mounting Type | Box | ||
Sensing Range | 1050 sq ft,180 degrees | ||
Voltage | 120/277 V | ||
Connection Type | Wired | ||
Load | 1000W |
Resources
Installation Instructions
CAD Drawings
Sell Sheet
Reviews
Rated 1 out of
5
by
Ronnie S. from
Failure Rate supper high
I'm a facilities manager of a two story building. We moved into the building in November 2016. As part of the tenant improvement we upgraded the site from fluorescent to LED. We have over 90 Watt Stopper PW-311 in the building. So far, August 2022 I had to replace over 60 PW-311 Light Switches. No Joke. The internal relay stuck either close or open.
Very sad
Date published: 2022-08-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1