text.skipToContent text.skipToNavigation

0-10V PIR Wall Switch Occupancy Sensor, 347V, White

PW-311-347-W Wattstopper
0-10V PIR Wall Switch Occupancy Sensor, 120/277V is rated 1.0 out of 5 by 1.
  • y_2024, m_10, d_30, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PW-311-347-W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT

The PW-311 passive infrared (PIR) dimming wall switch sensor can turn lights OFF and ON based on occupancy and allow the user to increase or decrease the lighting level. It works with 0-10 VDC dimming drivers and ballasts to control lighting loads including LEDs.
Color White
BAA No
Voltage 347 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Vandal resistant lens combines precise coverage with durability
  • Presentation mode may be deactivated to allow Auto-ON operation after 15 second time delay
  • Optional Smart Light Level adapts ambient light hold off threshold to meet user needs
  • Selectable walk-through mode turns lights off three minutes after the room is initially occupied if no motion is detected after the first 30 seconds
  • Test mode allows quick and easy verification of coverage
  • Selectable audible and/or visual alerts for impending shutoff
  • LED indicates occupancy detection

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182939008
Country Of Origin China
Product Series PW-310
Features Adjustable Time Delay, Dimming, Indicator Lights, Light Level Sensor, Sensitivity Adjustment, Vandal Resistant Lens
Switch Type Motion Sensor
Installation Location Wall
Included Sensor Mask
Application Sector Commercial
Standard UL, cUL, E101196, UL 924, Complies with 2017 NEC requirements, RoHS
Warranty Type 5-Year
Type Sensor, Switch
Dimensions
Product Width US 1.8 in
Product Weight US 0.3271 lb
Product Volume US 36.0 cu in
Product Depth US 1.8 in
Product Height US 4.5 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Has Battery No
Number of Connections 7
Sensor Coverage Pattern 180 deg
Sensor Type Occupancy
Sensor Mounting Height 4 ft
Number of Buttons 2
Amperage 4.3 A
Number of Rockers 0
Sensor Technology Passive Infrared (PIR)
Input Voltage 347 VAC
Requires Neutral Wire No
Line Frequency 50 Hz, 60 Hz
Wattage 1500 W
Mounting Type In-Wall
On Function Selectable Auto/Manual
Sensing Range Major motion 35 x 30 ft,Minor motion 20 x 15 ft
Wire Connection Type Flying Leads
Engraving Type Icon

Reviews

Rated 1 out of 5 by from Failure Rate supper high I'm a facilities manager of a two story building. We moved into the building in November 2016. As part of the tenant improvement we upgraded the site from fluorescent to LED. We have over 90 Watt Stopper PW-311 in the building. So far, August 2022 I had to replace over 60 PW-311 Light Switches. No Joke. The internal relay stuck either close or open. Very sad
Date published: 2022-08-19
  • y_2024, m_10, d_30, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PW-311-347-W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;