Convertible Occupancy Sensor, White
RS-250-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The RS Series PIR ApplicationSpecific Wall Switch Occupancy Sensors replace standard wall switches throughout the home to automatically turn lights on when occupancy is detected.The sensors are engineered to perform without the need for adjustment when used in recommended applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces standard light or fan single-pole switches
- Automatic-on operation
- Choice of manual-on or automatic-on operation
- Lighted switch for visibility in darkened rooms
- Fixed five-minute time delay
- Low-profile styling with uniform, color-matched lens and device
- With the RS-150U option, no leakage to load in off mode for safety
- Adjustable time delay
- Light level sensor for added energy savings when automatic-on operation is selected
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182917518 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Locator Light, Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Residential | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 1.69 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 27.8 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Response Frequency | 60 Hz | ||
Sensor Type | Daylight, Occupancy | ||
Number of Buttons | 1 | ||
Amperage | 5 A | ||
Number of Poles | Single Pole | ||
Wattage | 600 W | ||
Mounting Type | Box | ||
Sensing Range | 600 sq ft,180 degrees,12 x 25 ft | ||
Voltage | 120.0 V | ||
Connection Type | Wired | ||
Load | 600W |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the manual switch be disabled?
Hello David,
Unfortunately, the manual on/off button cannot be disabled on the RS250w.
Best Regards,
Technical Support
Date published: 2023-03-15
Bazaarvoice SAP Hybris Integration Version 2.8.1