text.skipToContent text.skipToNavigation

Digital PIR 2-Button Wall Mount Sensor w/Infrared, White

LMPW-102-W-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMPW-100 Series Digital PIR Wall Switch Occupancy Sensors use passive infrared (PIR) technology to detect occupancy for energy-efficient control of lighting and plug loads. They also include one or two switch buttons for manual control of selected loads, and are part of a Wattstopper Digital Lighting Management (DLM) system
Color White
BAA Yes
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 2-button Digital PIR Wall Switch Occupancy Sensor
  • LMPW-100 Series Digital PIR Wall Switch Occupancy Sensors use passive infrared (PIR) technology to detect occupancy for energy-efficient control of lighting and plug loads
  • They also include one or two switch buttons for manual control of selected loads, and are part of a Wattstopper Digital Lighting Management (DLM) system
  • Passive infrared sensor with On/Off button(s) to switch selected load(s)
  • Component of Digital Lighting Management integrated control system
  • Quick access to Push n’ Learn for system personalization
  • Digital sensor with LCD display and programming pushbuttons
  • IR transceiver for wireless configuration and remote control
  • Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182934249
Country Of Origin United States
Product Series LMPW-100
Features Indicator Lights, Room Controller Required, Sensitivity Adjustment
Number of Switches 2
Installation Location Wall
Application Sector Commercial
Standard UL, cUL, FCC part 15, RoHS
Warranty Type 5-Year
Type Sensor, Switch
Dimensions
Product Width US 1.8 in
Product Weight US 0.2 lb
Product Volume US 20.3 cu in
Product Depth US 1.9 in
Product Height US 4.2 in
Technical Information
Operating Temperature Min 32 °F
Has Battery No
Number of Connections 2
Sensor Coverage Pattern 180 deg
Sensor Type Occupancy
Operating Temperature Max 131 °F
Sensor Mounting Height 4 ft
Number of Buttons 2
Number of Rockers 0
Sensor Technology Passive Infrared (PIR)
Input Voltage 24 VDC
Indoor/Outdoor Indoor
Mounting Type In-Wall
On Function Selectable Auto/Manual
Current Draw 8 mA
Operating Temperature 0°-55°C, 32°-131°F
Operating Humidity 5-95% RH (Non-Condensing)
Sensing Range 40 ft radius
Wire Connection Type RJ-45
Storage Temperature 23° - 176° F, -5° - 80° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;