![](https://cdn2.webdamdb.com/1280_6LMiFM7Ytp02kfiz.jpg?1626189671)
![Front of Dual Tech Wall Switch Occupancy Sensor White](https://cdn2.webdamdb.com/1280_QUrObLuVdsY7.jpg?1617901056)
Dual Tech. Wall Switch Occ. Sensor, 24V, Lt Almond
DW-100-24-LA
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DW-100-24 dual technology low voltage wall switch sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies to turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Detection Signature Processing eliminates false triggers and provides immunity to RFI and EMI
- Vandal resistant lens combines precise coverage with durability
- Choice of Manual-ON or Auto-ON operation
- Selectable walk-through mode turns lights off three minutes after the room is initially occupied if no motion is detected after the first 30 seconds
- Test mode allows quick and easy adjustments
- Selectable audible alert for impending shutoff
- Includes isolated relay outputs
Specifications
General Info
Product Line | Wattstopper | ||
Color | Light Almond | ||
UPC Number | 754182918997 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 35.1 cu in | ||
Product Depth US | 1.7 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy | ||
Number of Buttons | 1 | ||
Amperage | 35 mA | ||
Number of Poles | Single Pole | ||
Indicator | LED Light | ||
Sensing Range | Minor motion: PIR 20x15 ft, Ultrasonic 15x15 ft,Major motion: PIR 35x30 ft, Ultrasonic 20x20 ft | ||
Voltage | 18 to 24 V | ||
Connection Type | Wired |
Resources
CAD Drawings
57-302 - Typical Wiring DW-100-24/PW-100-24/UW-100-24
pdf
57-302 - Typical Wiring DW-100-24/PW-100-24/UW-100-24
dwg
57-302 - Typical Wiring DW-100-24/PW-100-24/UW-100-24
dxf
57-302 - Typical Wiring DW-100-24/PW-100-24/UW-100-24
png
DW-100cp - DW-100 Coverage Pattern
png
DW-100cp - DW-100 Coverage Pattern
dxf
DW-100cp - DW-100 Coverage Pattern
dwg
View More
Specifications
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the ultrasonic angle (degrees) of coverage for the DSW-301?
Hello,
The DSW-301 has a 180 degree field of view
Date published: 2023-07-11
What is the depth of the device?
The DW-100-24 is 1.83" Deep.
Date published: 2022-02-01
Bazaarvoice SAP Hybris Integration Version 2.8.1