![Front of Dual Tech Wall Switch Occupancy Sensor, 120/277V, Grey](https://cdn2.webdamdb.com/1280_UPtXlw7piA21.jpg?1617296864)
![Side of Dual Tech Wall Switch Occupancy Sensor, 120/277V, Grey](https://cdn2.webdamdb.com/1280_EAU8e4JUoET9.jpg?1617296864)
![Back of Dual Tech Wall Switch Occupancy Sensor, 120/277V, Grey](https://cdn2.webdamdb.com/1280_oFH6AbHu6PJ9.jpg?1617296864)
![Angled image of Dual Tech Wall Switch Occupancy Sensor, 120/277V, Grey](https://cdn2.webdamdb.com/1280_DhyCa5hOr71.jpg?1617296864)
Dual Tech Wall Switch Occupancy Sensor, 120/277V, Grey
DSW-302-G
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DSW-302 dual technology wall switch sensor turns lights ON and OFF based on occupancy and contains two relays for controlling two independent lighting loads or circuits. It combines the benefits of passive infrared (PIR) and ultrasonic detection technologies for high sensitivity to small and large movements. The DSW-302 replaces existing wall switches and fits a standard decorator wall plate.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated of in 347 V to white option
- High sensitivity and dense coverage for exceptional performance
- Two relays for control of two separate lighting loads or circuits
- Color-matched lens and low profile for appealing design
- 120/240/277 VAC and 347 VAC models
- Defaults to Manual-ON operation for maximum energy savings
- Retrieving data. Wait a few seconds and try to cut or copy again.
Specifications
General Info
Product Line | Wattstopper | ||
Color | Gray | ||
UPC Number | 754182935468 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 35.1 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Response Frequency | 50/60 Hz | ||
Sensor Type | Occupancy | ||
Number of Buttons | 2 | ||
Amperage | 8.3 A | ||
Wattage | 1200 W | ||
Mounting Type | Box | ||
Sensing Range | 1050 sq ft,180 degrees | ||
Voltage | 120/277 V | ||
Connection Type | Wired | ||
Load | 800W |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this be used as a single pole and a 3 way switch?
Yes, the switch is multi-way capable. See the attached instruction sheet. You use the neutral from the primary load.
Date published: 2024-06-20
does this switch feature a night light component if the power goes out in a room?
No, this switch does not have an LED that stays on in the case of power loss.
Date published: 2024-06-12
Can the DSW-302 be used with two circuits or two different voltages. Example; lighting 277V and exhaust Fan 120V.
Yes, the DSW-302 be used with two circuits or two different voltages.
Date published: 2023-09-12
Does this switch have dimming capability?
The DSW-301 and DSW-302 do not have dimming capabilities. They are both Dual Tech Occupancy Sensor Switches. The DSW-301 is the single relay version with 1 button. The DSW-302 is a dual relay version capable of handling 2 separate loads, with 2 buttons.
Date published: 2024-07-03
Can I use the DSW-302-W to control one half of a receptacle and the other switch for the light in order to comply with NEC 406.6 (E) and ASRAHE Standard 90.1: Section 8.4.2 THANK YOU
Placing a plug-load or controlled receptacle is not recommended for this device. It is only rated for lighting loads and small motor loads.
Date published: 2021-08-10
Bazaarvoice SAP Hybris Integration Version 2.8.1