text.skipToContent text.skipToNavigation

Dual Tech Wall Switch Occupancy Sensor, 347V, Ivory

DSW-302-347-I Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DSW-302 dual technology wall switch sensor turns lights ON and OFF based on occupancy and contains two relays for controlling two independent lighting loads or circuits. It combines the benefits of passive infrared (PIR) and ultrasonic detection technologies for high sensitivity to small and large movements. The DSW-302 replaces existing wall switches and fits a standard decorator wall plate.
Color Ivory
BAA No
Voltage 347 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Collection consolidated of in 347 V to white option
  • High sensitivity and dense coverage for exceptional performance
  • Two relays for control of two separate lighting loads or circuits
  • Color-matched lens and low profile for appealing design
  • 120/240/277 VAC and 347 VAC models
  • Defaults to Manual-ON operation for maximum energy savings
  • Retrieving data. Wait a few seconds and try to cut or copy again.

Specifications

General Info
Product Line Wattstopper
Replaced by Part NumberĀ  DSW-302-347-W
Color Ivory
UPC Number 754182935710
Country Of Origin China
Dimensions
Product Width US 1.8 in
Product Weight US 0.3 lb
Product Volume US 35.1 cu in
Product Depth US 1.8 in
Product Height US 4.5 in
Technical Information
Sensor Type Occupancy
Amperage 4.3 A
Wattage 1500 W
Voltage 347.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this be used as a single pole and a 3 way switch?

Asked by: Carlo
Yes, the switch is multi-way capable. See the attached instruction sheet. You use the neutral from the primary load.
Answered by: Justin
Date published: 2024-06-20

does this switch feature a night light component if the power goes out in a room?

Asked by: mark
No, this switch does not have an LED that stays on in the case of power loss.
Answered by: Justin
Date published: 2024-06-12

Can the DSW-302 be used with two circuits or two different voltages. Example; lighting 277V and exhaust Fan 120V.

Asked by: Chris SESCO
Yes, the DSW-302 be used with two circuits or two different voltages.
Answered by: Tier 1 Tech Support
Date published: 2023-09-12

Does this switch have dimming capability?

Asked by: Caleb Eggleston
The DSW-301 and DSW-302 do not have dimming capabilities. They are both Dual Tech Occupancy Sensor Switches. The DSW-301 is the single relay version with 1 button. The DSW-302 is a dual relay version capable of handling 2 separate loads, with 2 buttons.
Answered by: Tier 1 Tech Support
Date published: 2024-07-03

Can I use the DSW-302-W to control one half of a receptacle and the other switch for the light in order to comply with NEC 406.6 (E) and ASRAHE Standard 90.1: Section 8.4.2 THANK YOU

Asked by: Anonymous
Placing a plug-load or controlled receptacle is not recommended for this device. It is only rated for lighting loads and small motor loads.
Answered by: Tier 1 Tech Support
Date published: 2021-08-10
  • y_2024, m_7, d_18, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_DSW-302-347-I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT