text.skipToContent text.skipToNavigation

Dual Tech Wall Switch Occupancy Sensor, 347V, White

DSW-301-347-W Wattstopper
Dual Tech Wall Switch Occupancy Sensor is rated 1.0 out of 5 by 1.
  • y_2024, m_10, d_30, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DSW-301-347-W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT

The DSW-301 dual technology wall switch sensor turns lights OFF and ON based on occupancy. It combines the benefits of passive infrared (PIR) and ultrasonic detection technologies. The DSW-301 replaces existing wall switches and fits behind a standard decorator wall plate.
Color White
BAA No
Voltage 347 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Collection consolidated of in 347 V to white option
  • Zero-crossing for long relay life
  • Vandal resistant lens combines precise coverage with durability
  • Selectable walk-through mode turns lights off three minutes after initial occupancy if no motion is detected after the first 30 seconds
  • Test mode allows quick and easy adjustments
  • Selectable audible alert for impending shutoff
  • In automatic mode, sensor returns automatically to Auto-ON after lights are turned off manually; ideal for presentations
  • Four occupancy logic options to customize control to meet application needs
  • The DSW-301 sensors can be wired together for convenient control of a common load only with other DSW-301 sensors

Specifications

General Info
Product Line Wattstopper
Color White
Finish Glossy
UPC Number 754182935680
Country Of Origin China
Product Series DSW-301
Features Adjustable Time Delay, Indicator Lights, Light Level Sensor, Sensitivity Adjustment
Installation Location Wall
Included Mounting Screws
Application Sector Commercial
Standard UL, cUL, FCC part 15, Complies with 2017 NEC requirements, RoHS
Warranty Type 5-Year
Type Sensor, Switch
Dimensions
Product Width US 6.8 in
Product Weight US 5.3 lb
Product Volume US 40.1 cu in
Product Depth US 6.8 in
Product Height US 9.5 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Ultrasonic Frequency 40 kHz
Has Battery No
Number of Connections 4
Sensor Coverage Pattern 180 deg
Sensor Type Occupancy
Sensor Mounting Height 4 ft
Number of Buttons 1
Amperage 4.3 A
Number of Rockers 0
Sensor Technology Dual Technology, Passive Infrared (PIR), Ultrasonic
Input Voltage 347 VAC
Requires Neutral Wire No
Line Frequency 50 Hz, 60 Hz
Indoor/Outdoor Indoor
Wattage 1500 W
Mounting Type In-Wall
On Function Selectable Auto/Manual
Sensing Range Major motion: PIR 35 x 30 ft, Ultrasonic 20 x 20 ft, Minor motion: PIR 20 x 15 ft, Ultrasonic 15 x 15 ft
Wire Connection Type Flying Leads

Reviews

Rated 1 out of 5 by from horrible for office setting This is horrible for an office setting if you work at a computer or are required to read/write for extended periods. The lights constantly turn off, requiring you to get up to turn the lights back on.
Date published: 2024-09-08
  • y_2024, m_10, d_30, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DSW-301-347-W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Is there a dimmable version for this?

Asked by: Nicholas Febbraro
DW-311
Answered by: John
Date published: 2024-10-25

If the switch is not working on motions how do you set it to do so

Asked by: Bobby
Hi Bobby, To set this switch to auto on when you enter, you have to put dipswitch 8 in the down/off position to enable auto on.
Answered by: Tier 1 Tech Support
Date published: 2024-05-09

Replaced sensor switch w/DSW-301. Connected line to blk, grn to ground, capped ylw, and load to combo of blu/wht, red, neutral. Load is 120-wt LED driver. PIR flashes red, device "clicks" on/off, but no power to LED driver. how to diagnose?

Asked by: Jerome
Hi Jerome, I suggest giving the wiring another look. You mentioned the load is connected to a combination of blue with white striped wire, red, and neutral. The wiring should be as follows: Black > Power from your Service Panel Red > Load wire to be connected to your fixture Yellow > Traveller Wire (to be capped if used as a single pole switch) Green > Ground Blue with White Stripe > Connect to the Neutral (If there is no neutral present, connect along with the ground wire) I would verify functionality at this point.
Answered by: Tier 1 Tech Support
Date published: 2024-04-30

Does holding the button down for 10 seconds return this to operation as a regular light switch that ONLY works with manual button press? NO motion/light control or auto-off?

Asked by: Matthew
No, to put the switch/sensor into Service Mode (where it will function like a manual switch), simply turn the Ultrasonic Sensitivity trimpot to Minimum.
Answered by: Tier 1 Tech Support
Date published: 2024-01-22

WARRANTY INFO ON DSW 301 I ?

Asked by: RICK
Wattstopper warranties its products to be free of defects in materials and workmanship for a period of five (5) years.
Answered by: Justin
Date published: 2024-09-09

DSW-301,  instructions don’t show a wiring diagram with a three way switch, will it not work that way or do have to have 2 -301 devices?

Asked by: Zach
Hello, The DSW-301 supports multi-way wiring, which requires multiple DSW-301 ( up to 4 sensors) to complete a 3-way configuration. Best Regards, Justin
Answered by: Justin
Date published: 2024-03-28

can you install a dsw-301 occ switch along with a DT-305 ceiling occ sensor? with a bz-50 PP?

Asked by: greg
It is recommended that you chose one or the other. The sensors will not work in conjunction with each other.
Answered by: Tier 1 Tech Support
Date published: 2023-09-12

I have 3 x 301's in a row. please post a wiring diagram for more than 2 devices in a row. Also when should use the walk thru mode ?

Asked by: dale
We do not have a diagram that shows more than 2 sensors. You should connect the primary switch, install the second per the diagram and then mirror the same with the remaining 2 switches. A short hallway that is not used often or a storage closet application are places where Walk through mode may be appropriate.
Answered by: Tier 1 Tech Support
Date published: 2023-09-12
  • y_2024, m_10, d_30, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_14
  • loc_en_US, sid_DSW-301-347-W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT