![Front of DLM Wireless Pre-Eng Wall Switch, ON/OFF w/Arrows in ivory with plate cover](https://cdn2.webdamdb.com/1280_cakEO06GC5U9.jpg?1604982285)
![Front of DLM Wireless Pre-Eng Wall Switch, ON/OFF w/Arrows in light almond front plate](https://cdn2.webdamdb.com/1280_MMxYq98b7A33.jpg?1604982286)
![Front of DLM Wireless Pre-Eng Wall Switch, ON/OFF w/Arrows in white with plate cover](https://cdn2.webdamdb.com/1280_UWUdWc7uHvY8.jpg?1604982354)
![Set of 5 DLM Wireless Pre-Eng Wall Switch, ON/OFF w/Arrows](https://cdn2.webdamdb.com/1280_h613oeyse71.jpg?1604982341)
PIR 1 BUTTON WALL SENSOR ENGRAVED - ON OFF - WHITE
LMPW-101-W-ENG1
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMPW-100 Series Digital PIR Wall Switch Occupancy Sensors use passive infrared (PIR) technology to detect occupancy for energy-efficient control of lighting and plug loads. They also include one or two switch buttons for manual control of selected loads, and are part of a Wattstopper Digital Lighting Management (DLM) system
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 1-button Digital PIR Wall Switch Occupancy Sensor
- LMPW-100 Series Digital PIR Wall Switch Occupancy Sensors use passive infrared (PIR) technology to detect occupancy for energy-efficient control of lighting and plug loads. They also include one or two switch buttons for manual control of selected loads, and are part of a Wattstopper Digital Lighting Management (DLM) system
- Passive infrared sensor with On/Off button(s) to switch selected load(s)
- Component of Digital Lighting Management integrated control system
- Quick access to Push n’ Learn for system personalization
- Digital sensor with LCD display and programming pushbuttons
- IR transceiver for wireless configuration and remote control
- Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182945269 | ||
Country Of Origin | China | ||
Features | Pre-Engraved | ||
Number of Switches | 1 | ||
Application Sector | Commercial | ||
Standard | UL | ||
Type | Occupancy Sensor |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 20.3 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy | ||
Number of Buttons | 1 | ||
Amperage | 8 mA | ||
Indoor/Outdoor | Indoor |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1