text.skipToContent text.skipToNavigation

PIR Dimmable Wall Switch Sensor, Universal, 120V, Lt. Almond

PW-101D-LA Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 54ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The PW-100D and PW-101D passive infrared (PIR) dimmable wall switch sensors can turns light OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
Color Light Almond
BAA No
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Collection consolidated to white option
  • High sensitivity and dense coverage for exceptional performance
  • Defaults to Manual-ON operation for maximum energy savings
  • Color-matched lens and low profile for appealing design
  • Pushbutton dimming control and optional locked preset level for many lighting types
  • Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
  • Part of a comprehensive line of PIR, Ultrasonic and Dual Technology wall switch sensors

Specifications

General Info
Product Line Wattstopper
Replaced by Part NumberĀ  PW-101D-W
Color Light Almond
UPC Number 754182930852
Country Of Origin China
Features IR (Infrared), Motion Sensor
Switch Type Motion Sensor
Application Sector Commercial
Warranty Type 5-Year
Dimensions
Product Width US 1.8 in
Product Weight US 0.3 lb
Product Volume US 35.1 cu in
Product Depth US 1.9 in
Product Height US 4.1 in
Additional Information
Product Environmental Profile Yes
Technical Information
Response Frequency 50/60 Hz
Sensor Type Occupancy
Number of Buttons 1
Amperage 5.8 A
Indicator LED Light
Wattage 700 W
Sensing Range Major motion 35 x 30 ft,Minor motion 20 x 15 ft
Voltage 120.0 V
Connection Type Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;