![Front of PIR Multi-Way Dimming Vacancy Sensor, 25-500W, White](https://cdn2.webdamdb.com/1280_AyBJpHDgbD37.jpg?1604981698)
![Front of PIR Multi-Way Dimming Vacancy Sensor, 25-500W, light almond](https://cdn2.webdamdb.com/1280_6W02ldLfqxE4.jpg?1604982245)
PIR Multi-Way Dimming Vacancy Sensor, 25-500W, Almond
CD-250-A
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The CD-250 PIR Dimming Multi-way Vacancy Sensor provides preset dimming control and automatic lighting shutoff for a variety of applications including those with multiple switch locations. It is engineered to comply with specific provisions of California’s Title 24-2013 energy code.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | CD-250-W | ||
Color | Almond | ||
UPC Number | 754182924462 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.7 in | ||
Product Weight US | 0.4 lb | ||
Product Volume US | 14.9 cu in | ||
Product Depth US | 2.0 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Vacancy | ||
Amperage | 4.2 A | ||
Wattage | 500 W | ||
Voltage | 120.0 V |
Resources
White Papers & Tech Bulletins
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1