PIR Wall Switch Occupancy Sensor, 120/277V, Red
PW-301-R
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PW-301 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High sensitivity and dense coverage for exceptional performance
- Defaults to Manual-ON operation for maximum energy savings
- Color-matched lens and low profile for appealing design
- Optional neutral connection with break off tab to expose neutral terminals
- 120/240/277 VAC and 347 VAC models
- Allows multi-way control from one of up to four control locations
Specifications
General Info
Product Line | Wattstopper | ||
Color | Red | ||
UPC Number | 754182935253 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial |
Dimensions
Product Width US | 1.75 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 35.1 cu in | ||
Product Depth US | 1.81 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Response Frequency | 50/60 Hz | ||
Sensor Type | Occupancy | ||
Number of Buttons | 1 | ||
Amperage | 4.3 A | ||
Wattage | 1200 W | ||
Mounting Type | Box | ||
Sensing Range | 1050 sq ft,180 degrees | ||
Voltage | 120/277 V | ||
Connection Type | Wired | ||
Load | 1000W |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Wiring diagram for 3 sensors.
You can include up to 4 PW-301's in a multi-way configuration. Simply add switches to the wiring diagram shown in the installation instructions which can be found at the following URL:
https://www.legrand.us/lighting-controls-and-systems/occupancy-and-vacancy-sensors/wall-switch-occupancy-and-vacancy-sensors/pir-wall-switch-occupancy-sensor-white/p/pw-301-w
The additional switches would be added in a similar fashion to the leftmost switcch in the wiring diagram, with the load wires capped off on all but one of the switches, which is connected to the load.
Date published: 2024-02-15
Cam switches be wire in parallel with other oc sensors and power packs
Jamie,
The Wattstopper Low voltage versions can, i.e. DW-100-24 sensor switch can be wired in parallel to a DT-300 ceiling sensor.
Date published: 2024-01-25
Can this PIR switch be used with LED fixtures?
Hello Bryan10,
PW301R will support LED fixtures.
Best Regards,
Technical Support
Date published: 2023-02-16
Can a PW301 sensor be used in a cold weather application such as an outdoor storage shed
The sensor has a minimum operating temperature of 32F or 0C.
Date published: 2021-11-03
Bazaarvoice SAP Hybris Integration Version 2.8.1