![Front of PIR Wall Switch Occupancy Sensor, 120/277V, White](https://cdn2.webdamdb.com/1280_gyLyKyzJ4kH9.jpg?1604981698)
PIR Wall Switch Occupancy Sensor, 24V, Grey
PW-100-24-G
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PW-100-24 passive infrared (PIR) low voltage wall switch sensor can turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High sensitivity and dense coverage for exceptional performance
- Low voltage input
- Color-matched lens and low profile for appealing design
- Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
- Defaults to Manual-ON operation for maximum energy savings
Specifications
General Info
Product Line | Wattstopper | ||
Color | Gray | ||
UPC Number | 754182919178 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 35.1 cu in | ||
Product Depth US | 1.7 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy | ||
Number of Buttons | 1 | ||
Amperage | 20 mA | ||
Indicator | LED Light | ||
Sensing Range | Major motion 35 x 30 ft,Minor motion 20 x 15 ft | ||
Voltage | 18 to 24 V | ||
Connection Type | Wired |
Resources
CAD Drawings
57-302 - Typical Wiring DW-100-24/PW-100-24/UW-100-24
pdf
57-302 - Typical Wiring DW-100-24/PW-100-24/UW-100-24
dwg
57-302 - Typical Wiring DW-100-24/PW-100-24/UW-100-24
dxf
57-302 - Typical Wiring DW-100-24/PW-100-24/UW-100-24
png
PW-100cp - PW-100 Coverage Pattern
dwg
PW-100cp - PW-100 Coverage Pattern
dxf
PW-100cp - PW-100 Coverage Pattern
png
View More
Specifications
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you make this sensor with a 60 minute time delay? This model only has up to a 30 minute delay. I have a client that wants 60 minute delay on all offices.
Rich,
30 minutes is the standard time delay across all of our sensors, unfortunately we do not have one similar to this model with a higher Time delay setting.
Date published: 2024-01-25
Is PW-100-24 PIR can be power by 24 VAC? Also Can 2 or more PW-100-24 be on the same 24VAC power supply?
Yes, the PW-100-24 is a 24v low voltage switch and you can power more than one on the same power supply.
Date published: 2021-08-03
Please provide me with pricing for this system.
For Pricing and Availability, please contact our Customer Support team:
Customer Support
(844) 957-3783 Mon - Fri 8:00 AM - 6:00 PM (EST)
legrand.cs@legrand.us
customer.support@legrand.us
Date published: 2021-04-06
can this device control multiple circuits in a room?
The sensor can control multiple loads but only one circuit.
Date published: 2021-02-11
Bazaarvoice SAP Hybris Integration Version 2.8.1