![Front of PIR Wall Switch Occupancy Sensor, White](https://cdn2.webdamdb.com/1280_6MZeWujZ39Y1.jpg?1604981700)
![Side of PIR Wall Switch Occupancy Sensor, Red](https://cdn2.webdamdb.com/1280_c77nAfWZYjl6.jpg?1604982258)
![Side of PIR Wall Switch Occupancy Sensor, black](https://cdn2.webdamdb.com/1280_gN9uBwBTCwf3.jpg?1604982391)
![Side of white PIR Wall Switch Occupancy Sensor, white](https://cdn2.webdamdb.com/1280_kMDrjXvwoo02.jpg?1604982387)
![Front of black PIR Wall Switch Occupancy Sensor](https://cdn2.webdamdb.com/1280_gezNNnY0so71.jpg?1604982319)
![Front of red PIR Wall Switch Occupancy Sensor](https://cdn2.webdamdb.com/1280_MzUVFn7Db2R0.jpg?1604982342)
![Front of light almond PIR Wall Switch Occupancy Sensor, with plate cover](https://cdn2.webdamdb.com/1280_23Xyv02bkxV1.jpg?1604982263)
![Front of red PIR Wall Switch Occupancy Sensor](https://cdn2.webdamdb.com/1280_M8vd6aIMDkB5.jpg?1604982262)
![Front of PIR Wall Switch Occupancy Sensor, White](https://cdn2.webdamdb.com/1280_Y3Rvv5sJ4x37.jpg?1604982368)
![Front of light almond PIR Wall Switch Occupancy Sensor](https://cdn2.webdamdb.com/1280_29pyDyafFN61.jpg?1604982339)
![Front of grey PIR Wall Switch Occupancy Sensor, with plate cover](https://cdn2.webdamdb.com/1280_UJGTpib5v731.jpg?1604982363)
![Front of PIR Wall Switch Occupancy Sensor, black](https://cdn2.webdamdb.com/1280_UEiHm1iXUfE0.jpg?1604982261)
![Front of white PIR Wall Switch Occupancy Sensor, with plate cover](https://cdn2.webdamdb.com/1280_Ag5s9gwNJ2y9.jpg?1604982290)
![Angled image of light almond PIR Wall Switch Occupancy Sensor](https://cdn2.webdamdb.com/1280_2JgLHngdl3e4.jpg?1604982385)
![Front of light almond PIR Wall Switch Occupancy Sensor, with plate cover](https://cdn2.webdamdb.com/1280_6JBs6vzEZfF1.jpg?1604982381)
![Front of stainless steal PIR Wall Switch Occupancy Sensor, with plate cover](https://cdn2.webdamdb.com/1280_c5mbKnWibJj6.jpg?1604982361)
PIR Wall Switch Occupancy Sensor, 347V, Lt Almond
WS-301-347-LA
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The WS-301 Passive Infrared (PIR) Wall Switch Sensor turns lighting or fan loads on and off based on occupancy and ambient light level. The sensor replaces existing wall switches and fits behind a standard decorator wall plate.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated to white option
- Defaults to Manual-ON operation for maximum energy savings
- 180° coverage, maximum of 900 sq ft
- Shallow (1””) back housing and flying leads for easy installation
- Built-in light level sensor
- Optional neutral connection with break off tab to expose neutral terminals
- 120/240/277 VAC and 347 VAC models
- Button provides positive tactile feedback
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | WS-301-347-W | ||
Color | Light Almond | ||
UPC Number | 754182936045 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 35.1 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 4.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy | ||
Amperage | 4.3 A | ||
Wattage | 1500 W | ||
Voltage | 347.0 V |
Resources
Installation Instructions
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1