![](https://cdn2.webdamdb.com/1280_8B5fezpp92QTDOQK.jpg?1626189687)
![Front of PIR Wall Switch Occupancy Sensor, 120/277V, White](https://cdn2.webdamdb.com/1280_6hAN60qiuqc7.jpg?1604981699)
PIR Wall Switch Occupancy Sensor, 347V, White
PW-302-347-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PW-302 passive infrared (PIR) wall switch sensor turns lights ON and OFF based on occupancy. It contains two relays for controlling two independent lighting loads or circuits, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replacement has ultrasonic detection, which can be turned off
- High sensitivity and dense coverage for exceptional performance
- Two relays for control of two separate lighting loads or circuits
- Defaults to Auto-ON to 50% operation for maximum energy savings
- Optional neutral connection with break off tab to expose neutral terminals
- 120/240/277 VAC and 347 VAC models
- Allows multi-way control from one of up to four control locations
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | DSW-302-347-W | ||
Color | White | ||
UPC Number | 754182935628 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.3275 lb | ||
Product Volume US | 36.425 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 4.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy | ||
Amperage | 4.3 A | ||
Wattage | 1500 W | ||
Voltage | 347.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1