PIR Wall Switch Occupancy Sensor, White
PW-301-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PW-301 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High sensitivity and dense coverage for exceptional performance
- Defaults to Manual-ON operation for maximum energy savings
- Color-matched lens and low profile for appealing design
- Optional neutral connection with break off tab to expose neutral terminals
- 120/240/277 VAC and 347 VAC models
- Allows multi-way control from one of up to four control locations
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182935260 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial |
Dimensions
Product Width US | 1.75 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 35.1 cu in | ||
Product Depth US | 1.81 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Response Frequency | 50/60 Hz | ||
Sensor Type | Occupancy | ||
Number of Buttons | 1 | ||
Amperage | 4.3 A | ||
Wattage | 1200 W | ||
Mounting Type | Box | ||
Sensing Range | 180 degrees,1050 sq ft | ||
Voltage | 120/277 V | ||
Connection Type | Wired | ||
Load | 1000W |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can a PW-301 replace a PW-101.
Yes, the PW-301 is the direct replacement for the PW-101.
Date published: 2024-01-31
Is a PW-301 suitable for a 3 way application?
Hello,
The PW301 supports Multi-Way capability. Sensors can easily be wired together for convenient control of a common load.
When wiring this way, only use 300 series sensors. Multi-Way in 300 series is not compatible with prior sensor models.
Best Regards,
Technical Support
Date published: 2023-05-02
How to set tip switch to 30min. and turn lights on and off when you walk in to the room?
Hi Sione,
Please see chart below for dipswitch settings for your sensor. 30 mins = 1/2/3 on/on/off and 8/9 both off to enable auto on feature.
Date published: 2023-09-14
Is there a way to adjust the senstivy of this swiths
Hello Frank,
You can adjust the PIR sensitivity via DIP Switch #8 to the up position to decrease the PIR sensitivity.
Best Regards,
Date published: 2024-01-20
IS THERE ANY WAY TO OVERRIDE THE SENSOR SO THAT THE LIGHT WILL REMAIN ON EVEN IF NO MOTION IS DETECTED?
Hello, This sensor cannot be fully overridden and will always turn off after the given time delay. For assistance in configuring your device, please call in to technical support for assistance.
Date published: 2023-09-14
Bazaarvoice SAP Hybris Integration Version 2.8.1