![Front of Resi Multi-Way Convertible Occupancy Sensor White](https://cdn2.webdamdb.com/1280_QiDFpZGsLxd9.jpg?1604981697)
Resi Multi-Way Convertible Occupancy Sensor Black
RH-250-B
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The RH-250 Passive Infrared (PIR) Multi-way Occupancy Sensor provides automatic lighting shutoff for a variety of applications including those with multiple switch locations. It offers optional automatic lighting activation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | RH-250-W | ||
Color | Black | ||
UPC Number | 754182921522 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Locator Light, Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 1.7 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 27.8 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Response Frequency | 60 Hz | ||
Sensor Type | Daylight, Occupancy | ||
Number of Buttons | 1 | ||
Amperage | 5 A | ||
Wattage | 600 W | ||
Mounting Type | Box | ||
Sensing Range | 12 x 25 ft,600 sq ft,180 degrees | ||
Voltage | 120.0 V | ||
Connection Type | Wired | ||
Load | 600W |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1