![Front of the Resi PIR Vacancy Sensor, 2-wire, white](https://cdn2.webdamdb.com/1280_2OWqr5T98bu2.jpg?1604981700)
Resi PIR Vacancy Sensor, 2-wire, Almond
CS-50-A
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The CS-50 Passive Infrared (PIR) Vacancy Sensor provides automatic shutoff for single-pole lighting control applications. It is engineered to comply with specific provisions of California’s Title 24-2013 energy code.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | CS-50-W | ||
Color | Almond | ||
UPC Number | 754182927401 | ||
Country Of Origin | China | ||
Features | Indicator Lights, IR (Infrared), Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 1.7 in | ||
Product Weight US | 0.2095 lb | ||
Product Volume US | 11.1 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 4.2 in |
Technical Information
Sensor Type | Vacancy | ||
Number of Gangs | 1 | ||
Number of Buttons | 1 | ||
Amperage | 5 A | ||
Wattage | 600 W | ||
Sensing Range | 180 degrees,Up to 600 sq ft | ||
Voltage | 120.0 V | ||
Connection Type | Wired | ||
Load | 0-600W |
Resources
White Papers & Tech Bulletins
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the CS-50 be configured to turn off and on manually?
The CS-50 Passive Infrared (PIR) Vacancy Sensor provides automatic shutoff for single-pole lighting control applications. It is engineered to comply with specific provisions of California’s Title 24-2013 energy code and therefore cannot be disabled.
Date published: 2023-05-18
Bazaarvoice SAP Hybris Integration Version 2.8.1