![Front and side of Vacancy Sensor, 3-wire w/Nightlight, White](https://cdn2.webdamdb.com/1280_2B6zfe5u927.jpg?1604981645)
Vacancy Sensor, 3-wire w/Nightlight, Black
RS-150BA-N-B
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The RS-150BA-N Passive Infrared (PIR) Vacancy Sensor provides automatic shutoff for single-pole lighting control applications. It is engineered to comply with specific provisions of California’s Title 24-2013 energy code.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated to white option
- Complies with 2011 NEC requirements
- Integral LED nightlight
- Relay-based switching
- Replaces single-pole switches
- Fixed 30-minute time delay; no adjustment necessary
- Amber LED nightlight illuminates whenever connected load is off
- Low-profile styling
- Choice of five decorator colors; lens is color-matched to device
- Manual-on/automatic-off control
- Ideal for bathrooms
- Fixed 30-minute time delay
- Collection consolidated to white option
- Ideal for bedrooms and bathrooms
- Application-specific wall switch sensor requiring no adjustment
- Preset 30-minute time delay
- Optional LED nightlight
- Lighted switch for visibility in darkened rooms
- Compliant with California Title 24-2005
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | RS-150BA-N-W | ||
Color | Black | ||
UPC Number | 754182917327 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor, Nightlight | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 1.7 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 35.1 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Response Frequency | 60 Hz | ||
Sensor Type | Vacancy | ||
Number of Buttons | 1 | ||
Amperage | 5 A | ||
Indicator | LED Light | ||
Wattage | 600 W | ||
Sensing Range | 180 degrees,600 sq ft | ||
Voltage | 120.0 V | ||
Connection Type | Wired |
Resources
White Papers & Tech Bulletins
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1