Low Voltage Switch, 2-Button w/LED, Grey
LVSW-102-G
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LVSW-100 Series Low Voltage Switches are lighting control devices that use conventional point-to-point low voltage wiring for control of single or multiple loads. Each button provides a momentary contact that is intended for use with compatible low voltage relay panels or similar lighting control panels or devices. Each button has an LED indicator that can serve as a status indicator or as a locator light.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low voltage pushbutton switches for on/off control of one or more loads
- Compatible with LC8, LP8, LI and LMCP Series lighting control panels
- LED pilot light on each button
- Customizable, field replaceable buttons
- Single gang devices, compatible with standard decorator style face plates
- Appearance matches DLM LMSW-100 Series digital wall switches
Specifications
General Info
| Color | Gray | ||
| Product Type | Wall Switch | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Number of Switches | 2 | ||
| Switch Type | Push | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, RoHS | ||
| UPC Number | 754182931385 |
Dimensions
| Product Depth US | 1.6 in | ||
| Product Height US | 4.1 in | ||
| Product Volume US | 20.3 cu in | ||
| Product Width US | 1.8 in | ||
| Product Weight US | 0.2 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 2 mA | ||
| Number of Rockers | 0 | ||
| Seismic Tested | No | ||
| Wire Connection Type | Screw Terminal | ||
| Compatibility | LC8, LP8 | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 24 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | J-Box | ||
| Number of Buttons | 2 | ||
| Number of Gangs | 1 | ||
| Operating Temperature | 0°-55°C | ||
| Operating Temperature Max | 55 °C | ||
| Operating Temperature Min | 0 °C | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Blank |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
If one button stop cutting light on what's wrong with it
If one of the buttons on the LVSW-102 stops turning on the light, there could be several potential issues:
1. Wiring Issue: A loose or damaged wire connection could prevent the button from functioning.
2. Button Malfunction: The button may be defective or worn out.
3. Relay Panel Issue: The associated relay panel might be malfunctioning or not receiving the signal.
4. Power Supply: There could be an issue with the low-voltage power supply.
Checking these components should help identify the problem.
Date published: 2024-06-13
what does the back of the switch look like, how the wires are hooked up
Further details are available on the cut sheet in the resources section of each product.
Date published: 2024-07-10
Is there a made is USA option for LVSW series switches?
Unfortunately, there is not a US made version of the LVSW series switch.
Date published: 2022-06-28
I am looking for a low voted switch that would be operated by a BZ – 50 and also operate the 0 to 10 V dimming from the fixtures
Please see the DCLV-2 on the Legrand Website. It is a low voltage 0-10 dimming switch.
Date published: 2022-04-13
Older low voltage light switch, not sure what make. I have pictures. Going to need sevral 2 and 3 button. I've never dealt with these before, your the first place I found.
Please contact Technical Support @ 800-879-8585 for assistance.
Date published: 2022-02-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7803MD | Pass and Seymour
AC Manual Motor Controller, suitable as Motor Disconnect - 10KA @ 600VAC, 30A max. Class J Fuse.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SB82PB | Pass and Seymour
Duplex Receptacle Wall Plate, 2-Gang, Polished Brass
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700017 | Ortronics
TracJack Module, 1-SC Simplex multimode adapter with phosphbronze alignment sleeve, 180 degree exit (1 unit)Ortronics TracJack Modules offer labor savings, high quality, enhanced performance and tremendous flexibility. TracJack front removable snap-in modules make moves, adds, and changes easy
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB6810BTCBZ | Wiremold
Low profile cover designed to attach to the Evolution Series 6, 8, and 10-gang floor boxes (EFB6, EFB8, and EFB10).










