text.skipToContent text.skipToNavigation

Astronomic Time Switch 24/7 800W, Almond, Box

RT-200-A Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The RT-200 Astronomical time clock and timer switch automatically turns lighting or other loads on and off according to user programming. It replaces standard single-pole wall switches for energy savings and security.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Turns lights on and off relative to dusk or dawn, or at selected times of day on selected days of the week
  • Bright OLED display for clear viewing from a wide angle
  • Shipped in default 2 hour countdown time, easily changed to other lengths or none.
  • Ideal for any application where precise time-based control is desired
  • Includes eight programmable control schedules
  • Ideal for meeting California Title 24 Residential Exterior Astronomical Time-Switch with max 6 hour countdown requirement
  • Ideal for meeting California Title 24 Residential Exterior Astronomical Time-Switch with max 6 hour countdown requirement

Specifications

General Info
Product Line Wattstopper
Color Almond
UPC Number 754182918492
Country Of Origin China
Features Single Display, Timer
Switch Type Push
Application Sector Commercial
Warranty Type 5-Year
Dimensions
Product Width US 3.0 in
Product Weight US 0.4 lb
Product Volume US 37.5 cu in
Product Depth US 5.0 in
Product Height US 2.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Number of Buttons 1
Amperage 4.3 A
Timing Range 24-Hour Programmable
Wattage 1200 W
Voltage 120/277 V
Connection Type Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;