text.skipToContent text.skipToNavigation
26 Products available
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Coil Voltage
Coil Voltage

The Electrical Pressure, the force Which Causes Current to Flow Through a Conductor

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Contact Rating
Contact Rating

The Voltage, Current, and Power Capacities of Relay Contacts Under Specified Environmental Conditions

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Connection
Connection

Between Discrete Points Allows the Flow of Electrons (Electric Current)

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Timing Range
Timing Range

The Time Span for Which the System/Device is in Desired Active/Working Mode

SHOW MORE SHOW LESS
Availability
Availability

Product is available to buy on Legrand.us

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Number of Buttons
Number of Buttons

The Number of Keys/Switches in the item Used for Selecting a Particular Function

Wire Size
Wire Size

It is the Normal Size of the Conductors for Building Wire

Wattage
Wattage

amount of watts used

Connection Type
Connection TypeTooltip Title

Style or Type of Connection Used

Number of Switches
Number of Switches

Number of electrical switches

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Product Width
Product Width

The overall width of the product.

Product Depth
Product Depth

The overall depth of a product.

Requires Neutral Wire
Requires Neutral Wire

Indicates whether a device requires a neutral wire to function properly.

Country of Origin
Product Height
Product Height

The overall height of a product.

Switch Type
Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Product Length
Product Length

The overall length of a product.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Stock Level
Stock Level

Filter your results to only in-stock products sold directly on legrand.us.

Timers

26 Products available