Time Switch, 7-Button Countdown, Black
RT-50-B
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The RT-50 Preset Countdown Time Switch automatically turns lighting or other loads off when the selected on-time expires. It replaces standard single-pole wall switches for energy savings throughout a range of applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Seven-button preset time switch
- Replaces single-pole switch
- Selectable on-time: 1, 5, 10, 20, 30, 60 minutes
- Lighted switch for visibility in darkened rooms
- Zero crossing reduces stress on the relay and increases product longevity
- No current leakage to load in off mode for safety
- Relay-based switching
- Pushbutton switch for automatic-off control
- Ideal for closets, laundry rooms, pantries and storage areas
- Easy operation and precise time countdown
- Choice of six preset on-times from 1 minute to 60 minutes
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | RT-20-B | ||
Color | Black | ||
UPC Number | 754182918270 | ||
Country Of Origin | China | ||
Features | Locator Light, Timer | ||
Switch Type | Push | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 1.69 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 29.6 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Number of Buttons | 7 | ||
Amperage | 5 A | ||
Requires Neutral Wire | Yes | ||
Timing Range | 60 minutes, 10 minutes, 5 minutes, 20 minutes, 1 minute, 30 minutes | ||
Wattage | 600 W | ||
Connection Type | Wired |
Resources
Installation Instructions
CAD Drawings
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1