text.skipToContent text.skipToNavigation

Time Switch, 7-Button Countdown, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The RT-50 Preset Countdown Time Switch automatically turns lighting or other loads off when the selected on-time expires. It replaces standard single-pole wall switches for energy savings throughout a range of applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Seven-button preset time switch
  • Replaces single-pole switch
  • Selectable on-time: 1, 5, 10, 20, 30, 60 minutes
  • Lighted switch for visibility in darkened rooms
  • Zero crossing reduces stress on the relay and increases product longevity
  • No current leakage to load in off mode for safety
  • Relay-based switching
  • Relay-based switching
  • Pushbutton switch for automatic-off control
  • Ideal for closets, laundry rooms, pantries and storage areas
  • Easy operation and precise time countdown
  • Choice of six preset on-times from 1 minute to 60 minutes

Specifications

General Info
Product Line Wattstopper
Replaced by Part Number  RT-20-I
Color Ivory
UPC Number 754182918249
Country Of Origin China
Features Locator Light, Timer
Switch Type Push
Application Sector Commercial
Warranty Type 5-Year
Dimensions
Product Width US 2.0 in
Product Weight US 0.35 lb
Product Volume US 27.84 cu in
Product Depth US 4.5 in
Product Height US 2.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Number of Buttons 7
Amperage 5 A
Timing Range 5 minutes, 10 minutes, 30 minutes, 20 minutes, 60 minutes, 1 minute
Wattage 600 W
Voltage 120.0 V
Connection Type Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;