Discontinued - Wall Box Decorator Rotary Timer, Ivory
97030I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wall Box Decorator Rotary Timer, 30 min, 1hp, 20A 125V, 10A 250-277V, No Hold
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Units with ''Hold'' feature may be turned counter-clockwise to hold the load on without timing function.
- Turning clockwise causes unit to time load off after desired time delay.
- Quiet operation.
- Time range from 5 minutes to 12 hours.
- Available with or without hold.
- Decorator styling.
- Easily installed.
- Large head screw terminals.
- Accurate to +/- 5 percent.
- Motor rated.
- Energy saving.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
UPC Number | 785007970302 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | CSA Listed, cULus, UL Listed |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus ListingNumber | 103624 | ||
cULus Listed | Yes | ||
CSA File Number | 074656 |
Technical Information
Connection | Back and side wire | ||
Coil Voltage | 120 V | ||
Amperage | 10 A | ||
Timing Range | 30 minutes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is operating temperature range for this device?
The 97030 timer will operate in conditions 32°F - 131°F assuming that it is dry conditions. It's rated for indoor use only.
Date published: 2019-12-12
Does this timer require a neutral wire connection?
The 97030W Rotary timer does not require a Neutral connection.
Date published: 2019-11-25
Do these come with wall plates?
Bazaarvoice SAP Hybris Integration Version 2.8.1