Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Number of Gangs
The amount of switches on the plate.
Connection
Between Discrete Points Allows the Flow of Electrons (Electric Current)
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Contact Rating
The Voltage, Current, and Power Capacities of Relay Contacts Under Specified Environmental Conditions
Timing Range
The Time Span for Which the System/Device is in Desired Active/Working Mode
Availability
Product is available to buy on Legrand.us
Number of Buttons
The Number of Keys/Switches in the item Used for Selecting a Particular Function
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Wattage
amount of watts used
Connection TypeTooltip Title
Style or Type of Connection Used
Number of Switches
Number of electrical switches
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Product Width
The overall width of the product.
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Product Height
The overall height of a product.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Warranty Type
The product warranty that accompanies the specific product.
Package Quantity
Finish
The finish of the product itself.
Product Length
The overall length of a product.
Works With
Need to ensure your choice works with your device, system, or software? Select your needs using this filter to confirm compatibility.
Number of Rockers
The total number of rocker-type electrical switches included on a device. Typically used to switch between two or more functions.
MATERIAL
Material of the product.
Electrical Rating
The maximum load or capacity of electrical power a dimmer switch is rated to manage when linked to a specific type of light bulb.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Action
The Controlling Function performed by the Switch
Coil Voltage
The Electrical Pressure, the force Which Causes Current to Flow Through a Conductor
Timer Duration
Amount of Time a Timer can Last
Load
The Maximum Amount of Power Which the item can withstand or Operate without any performance Loss
Frequency Rating
The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals
Dimmer
Devices Used to Vary the Brightness of a Light by Decreasing or Increasing the Rms Voltage and Hence the Mean Power to the Lamp it is Possible to Vary the Intensity of the Light Output
Lighting Dimmers and Timers
There's a whole world of control between on and off. Now, you can rely on Wattstopper dimmers and fan speed controls to access this world of control possibilities, maximizing energy savings while achieving ambiance and convenience.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSmart Plug-In Tru-Universal Dimmer with NetatmoWNP20 radiant CollectionPlug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.$64.96In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsradiant® Wireless Smart Dimmer with Netatmo, WhiteWNRL63WH radiant CollectionThe smartest way to take control of lights and power, optimized for larger homes.$37.31In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsradiant® Tru-Universal Single Pole/3-Way Dimmer, WhiteRH703PTUW radiant CollectionThe most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.$57.70In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsradiant® 4-Button Digital Timer, WhiteRT2WCCV4 radiant Collection4-button digital timer switch$29.42In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsadorne® 450W CFL/LED Paddle Dimmer, White, with Microban®ADPD453LW2 adorne CollectionStylish and precise light level control.$51.05In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsradiant® LED Advanced 150W Single Pole 3-Way Dimmer, GrayRHL153PGRY radiant CollectionSet your lighting level with an advanced LED dimmer switch, designed with exceptional style and functionality for use with modern LED bulbs and fixtures.$27.97In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsTradeMaster® SSL7A-Compliant LED/CFL/Incandescent Single Pole/3-Way Toggle Slide Dimmer, Tri-ColorTSDSSL7APTC Pass and SeymourReplace your standard switch with the new SSL7A Toggle Slide Dimmer by Legrand.$52.82Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsradiant® LED Advanced 150W Single Pole 3-Way Dimmer with Wall Plate, WhiteRHL153PWPW radiant CollectionSet your lighting level with an advanced LED dimmer switch, designed with exceptional style and functionality for use with modern LED bulbs and fixtures.$30.49In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsradiant® LED Advanced 150W Single Pole 3-Way Dimmer, White, 10-PackRHL153PW10PK radiant CollectionSet your lighting level with an advanced LED dimmer switch, designed with exceptional style and functionality for use with modern LED bulbs and fixtures.$248.97Out of stock on Legrand.us