Robust and Agile with Faster Deployment Time
The T-Series cabinet platform is ideal for high-density applications that require an extremely robust and durable enclosure solution. T-Series is built on a fully welded, tubular steel frame that offers a 5,000 static and 4,000 dynamic load rating, making it ideal for "Rack and Stack" applications in which cabinets are loaded with equipment off-site and rolled into place fully configured.
Key Benefits:
- Flexible - With extreme flexibility, the T-Series comes in multiple sizes: 24", 30", and 31.5" width and either 42" or 48" depth, and up to 52U height, so that your dynamic equipment environment is always accommodated.
- Rack And Stack Packaging Solution - The T-Series cabinet is perfect for "Rack and Stack" applications in which cabinets are preloaded with equipment and shipped fully configured. Specially designed shock pallets, loading ramps, shipping sleeves, and wooden crate options are available.
- Future-Proof - The future-proof design allows it to be used as a server and a network cabinet and comes containment ready with a vendor-agnostic build. Toolless accessories can be added in a live environment, providing flexibility for future upgrades.
Need to talk to a product expert?
T-Series Cabinets Specifications & Features
The fully welded, tubular 1" steel frame delivers rigidity and strength with a UL listed static load rating of 5,000 pounds. A dynamic load rating of 4,000 pounds provides a robust and versatile platform that can be outfitted to meet even the most demanding applications.
The T-Series cabinet offers a wide variety of airflow and cable management accessories that may be factory configured to your exact specifications or shipped separately for field installation. Providing different installation options gives users more flexibility, reducing deployment time.
The T-Series cabinet offers a top panel design to accommodate cable access from front, center, and rear portals. All cable openings are designed to protect data and power cables from sharp edges, while "self-filling" voids to prevent bypass airflow.
Airflow integrity starts with the T-Series frame, which is fully welded steel. Unlike bolt together or spot-welded designs, fully welded steel construction prevents airflow leakage and improves efficiency. T-Series can be fitted with bottom airflow skirts to prevent bypass air from moving underneath the cabinet.
Resources & Downloads
Download our data sheet to learn more about our T-Series Cabinet.
Download our data sheet to learn more about our Rack & Stack Solution.
Download the Cabinet Accessories Catalog to learn more about our complete universal accessories offering.
Download our Product Environmental Profile for Tubular Frame Cabinets.
Check out our resources page for additional information on our cabinet & containment offerings.
Are you interested in hot and cold aisle containment? Explore our solutions today.
Check Out Our Other Cabinets
The LX cabinet platform is the most customizable cabinet on the market. With over 750 cable management, mounting, and airflow accessories, the LX is designed to meet the needs of the most demanding environments.
The T6 cabinet platform is perfect for “rack and stack” applications that require a robust and durable enclosure. It offers a 5,000 static and 4,000 dynamic load rating with an additional 20% of rear cable and PDU mounting space in 24” wide applications.
Nexpand is a premium configure-to-order server cabinet platform that helps improve energy efficiency in the data center. It offers a highly configurable design with infinitely adjustable accessories and components and ready-to-ship parts that provide shorter delivery times and faster deployment.