
CM Ortronics TracJack 6A Adapter Mounting Bezel
MAB6TJ
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Accepts six Ortronics TracJack inserts.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Communication Circuit Accessories: File E145222 Guide DUXR. Meets Article 800 of NEC. Meets Article 60-308 of CEC. | ||
UPC Number | 786776190625 |
Dimensions
Product Depth US | 0.67 in | ||
Product Length US | 3.05 in | ||
Product Width US | 2.27 in | ||
Product Weight US | 0.041 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E145222 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1